GN 822.6 Mini Indexing Plungers with and without Rest Position

Mini Indexing Plungers GN 822.6: with and without Rest Position
Type: B - Without rest position

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Mini indexing plungers GN 822.6 are distinguished for their small dimensions.

Based on the principle of the GN 822 mini indexing plungers, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads. They provide a reasonably priced alternative to the GN 607 / GN 607.1 indexing plungers of the appropriate sizes.

To mount, first turn the mini indexing plunger in with the knurled button. Pulling the indexing pin will release the hexagon nut which can then be tightened with an open-end spanner.

In type C, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Specification

Guide
Steel
Zinc plated, blue passivated


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

On request

With red knob
With inch threads

Hide technical drawing
GN 822.6 Mini Indexing Plungers, Covered Indexing Mechanism sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Pin h9
Bore +0,03 / +0,08
d2d3d4l1l2
min.
l3kA/FSpring load in N ≈
Initial

end
4M 8M 8 x 1211527,55616,510412
5M 10M 10 x 1251834682012616
6M 10M 10 x 1251834682012616
6M 12M 12 x 1,5282040,571023,5141023
7M 12M 12 x 1,5282040,571023,5141023
8M 16M 16 x 1,5332347,5101225,5171135
10M 16M 16 x 1,5332347,5101225,5171135

Build & Price

Bolt diameter d1
Thread d2
Fine thread d2
Type


Bolt diameter d1
Thread d2
Fine thread d2
Type


Selected Part (How to order)

Total (net)
3,90
plus VAT 0,74 €
gross 4,64 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 822.6-4-M8-BGN 822.6-4-M8-CGN 822.6-4-M8x1-BGN 822.6-4-M8x1-CGN 822.6-5-M10-BGN 822.6-5-M10-CGN 822.6-5-M10x1-BGN 822.6-5-M10x1-CGN 822.6-6-M10-BGN 822.6-6-M10-CGN 822.6-6-M10x1-BGN 822.6-6-M10x1-CGN 822.6-6-M12-BGN 822.6-6-M12-CGN 822.6-6-M12x1,5-BGN 822.6-6-M12x1,5-CGN 822.6-7-M12-BGN 822.6-7-M12-CGN 822.6-7-M12x1,5-BGN 822.6-7-M12x1,5-CGN 822.6-8-M16-BGN 822.6-8-M16-CGN 822.6-8-M16x1,5-BGN 822.6-8-M16x1,5-CGN 822.6-10-M16-BGN 822.6-10-M16-CGN 822.6-10-M16x1,5-BGN 822.6-10-M16x1,5-C

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.