Plungers for a safe quick assembly

Filter products
New Products
Material
Version
Fixing method
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Product Family
indexing plungers
New Products
Material
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Fixing method
Version
Product Family
Cam action indexing plungers
Material
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Fixing method
Version
Product Family
Spring plungers
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Version
Product Family
Rapid release pins
New Products
Material
Bolt diameter (from - to) Bolt diameter
Length (from - to) Length

Indexing Plungers

GN 617 Indexing Plunger, Steel / Plastic Knob Material: ST - Steel<br />Type: A - With knob, without lock nut

GN 617

Indexing Plunger, Steel / Plastic Knob
GN 617 Indexing Plungers, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: A - With knob, without lock nut

GN 617

Indexing Plungers, Stainless Steel / Plastic Knob
GN 613 Indexing Plungers, Steel / Plastic Knob Material: ST - Steel<br />Type: G - Without lock nut, with threaded rod

GN 613

Indexing Plungers, Steel / Plastic Knob
GN 613 Indexing Plungers, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: AK - With knob, with lock nut

GN 613

Indexing Plungers, Stainless Steel / Plastic Knob
GN 618 Indexing Plungers for Welding Type: A - With knob

GN 618

Indexing Plungers for Welding
GN 722.4 Indexing Plungers, Steel, for Welding, without Rest Position Type: RU - Round, with pull ring, unmounted

GN 722.4

Indexing Plungers, Steel, for Welding, without Rest Position
GN 722.4 Indexing Plungers, Steel, for Welding, with Rest Position Type: CU - Square, with pull ring, unmounted

GN 722.4

Indexing Plungers, Steel, for Welding, with Rest Position
GN 722.4 Indexing Plungers, Stainless Steel, for Welding, with Rest Position Type: T - Round, with pull ring, mounted (riveted)

GN 722.4

Indexing Plungers, Stainless Steel, for Welding, with Rest Position
GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: C1 - Chamfer, top

NEW GN 724.4

Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding
GN 617.2 Indexing Plungers, Threaded Body Plastic, Plunger Pin Steel Type: BK - Without rest position, with lock nut

GN 617.2

Indexing Plungers, Threaded Body Plastic, Plunger Pin Steel
GN 617.2 Indexing Plungers, Threaded Body Plastic, Plunger Stainless Steel Material: NI - Stainless steel<br />Type: C - With rest position, without lock nut

GN 617.2

Indexing Plungers, Threaded Body Plastic, Plunger Stainless Steel
GN 817 Indexing Plungers, Steel, Plastic Knob Type: B - Without rest position, without lock nut

GN 817

Indexing Plungers, Steel, Plastic Knob
GN 817 Indexing Plungers, Steel, with Red Knob Type: B - Without rest position, without lock nut<br />Color: RT - Red, RAL 3000, matte finish

GN 817

Indexing Plungers, Steel, with Red Knob
GN 817 Indexing Plungers, Stainless Steel, Plastic Knob Material: NI - Stainless steel<br />Type: CK - With rest position, with lock nut

GN 817

Indexing Plungers, Stainless Steel, Plastic Knob
GN 817 Indexing Plungers, Stainless Steel, with Red Knob Material: NI - Stainless steel<br />Type: C - With rest position, without lock nut<br />Color: RT - Red, RAL 3000, matte finish

GN 817

Indexing Plungers, Stainless Steel, with Red Knob
GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Front locking

GN 814

Stainless Steel Indexing Plungers, Lockable
GN 817.7 Indexing Plungers, Stainless Steel, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract<br />Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m

NEW GN 817.7

Indexing Plungers, Stainless Steel, Pneumatically Operated
GN 818 Stainless Steel Indexing Plungers, AISI 316, without Rest Position Type: BKN - With stainless steel knob, with lock nut

GN 818

Stainless Steel Indexing Plungers, AISI 316, without Rest Position
GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CN - With stainless steel knob, without lock nut

GN 818

Stainless Steel Indexing Plungers, AISI 316, with Rest Position
GN 817.8 Indexing Plungers, Removable Type: BK - Without rest position, with lock nut

GN 817.8

Indexing Plungers, Removable
GN 817.8 Stainless Steel Indexing Plungers, Removable Material: NI - Stainless steel<br />Type: CK - With rest position, with lock nut

GN 817.8

Stainless Steel Indexing Plungers, Removable
GN 817.2 Indexing Plungers, Steel, Long Plastic Knob Type: B - Without rest position, without lock nut

GN 817.2

Indexing Plungers, Steel, Long Plastic Knob
GN 817.2 Indexing Plungers, Stainless Steel, with Long Plastic Knob Material: NI - Stainless steel<br />Type: B - Without rest position, without lock nut

GN 817.2

Indexing Plungers, Stainless Steel, with Long Plastic Knob
GN 817.4 Indexing Plungers, Steel, with T-Handle Type: BK - without rest position, with lock nut

GN 817.4

Indexing Plungers, Steel, with T-Handle
GN 817.4 Indexing Plungers, Stainless Steel, with T-handle Material: NI - Stainless steel<br />Type: B - without rest position, without lock nut

GN 817.4

Indexing Plungers, Stainless Steel, with T-handle
GN 717 Indexing Plungers, Steel, with Knob, with and without Rest Position Type: C - With rest position, without lock nut

GN 717

Indexing Plungers, Steel, with Knob, with and without Rest Position
GN 7017 Indexing Plungers, Steel Type: B - Without rest position, without lock nut<br />Material: ST - Steel

GN 7017

Indexing Plungers, Steel
GN 7017 Stainless Steel Indexing Plungers Type: C - With rest position, without lock nut<br />Material: NI - Stainless steel

GN 7017

Stainless Steel Indexing Plungers
GN 413 Indexing Plungers, Steel Type: AK - without rest position, with lock nut

GN 413

Indexing Plungers, Steel
GN 413 Indexing Plungers, Stainless Steel Material: NI - Stainless steel<br />Type: A - without rest position, without lock nut

GN 413

Indexing Plungers, Stainless Steel
GN 412 Indexing Plungers, Zinc die casting, with Screw-On Flange Type: B - Without rest position<br />Identification no.: 1 - Mounting from the front

GN 412

Indexing Plungers, Zinc die casting, with Screw-On Flange
GN 816 Locking Plungers, Plunger Pin Protruded Type: ARK - Operation with knob, sleeve red, with lock nut

GN 816

Locking Plungers, Plunger Pin Protruded
GN 816.1 Locking Plungers, Plunger Pin Retracted Type: A - Operation with knob, sleeve black, without lock nut

GN 816.1

Locking Plungers, Plunger Pin Retracted
GN 313 Spring Bolts, Steel / Plastic Knob Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Spring Bolts, Steel / Plastic Knob
GN 313 Spring Bolts, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Spring Bolts, Stainless Steel / Plastic Knob
GN 612.1 Mounting Blocks, Steel Type: A - Mounting hole parallel to plunger

GN 612.1

Mounting Blocks, Steel

Cam Action Indexing Plungers

GN 612 Cam Action Indexing Plungers, Steel Type: AK - Without plastic cap, with lock nut

GN 612

Cam Action Indexing Plungers, Steel
GN 612 Cam Action Indexing Plungers, Stainless Steel Type: A - without plastic cap, without lock nut<br />Material: NI - Stainless steel

GN 612

Cam Action Indexing Plungers, Stainless Steel
GN 672 Cam Action Indexing Plungers, with Plastic Guide Material: NI - Stainless steel<br />Type: AK - With lock nut

GN 672

Cam Action Indexing Plungers, with Plastic Guide
GN 712 Cam Action Indexing Plungers, Plunger Pin Protruded Type: A - Without rest position, without lock nut

GN 712

Cam Action Indexing Plungers, Plunger Pin Protruded
GN 712.1 Cam Action Indexing Plunger, Plunger Pin Retracted Type: A - Without rest position, without lock nut

GN 712.1

Cam Action Indexing Plunger, Plunger Pin Retracted
GN 721 Cam Action Indexing Plungers, Steel, without Locking Function Type: RAK - Right-hand lock, with lock nut

GN 721

Cam Action Indexing Plungers, Steel, without Locking Function
GN 721.1 Cam Action Indexing Plungers, Steel, with Locking Function Type: LAK - Left-hand lock, with lock nut

GN 721.1

Cam Action Indexing Plungers, Steel, with Locking Function
GN 721.5 Cam Action Indexing Plungers, Stainless Steel , without Locking Function Type: RA - Right-hand lock

GN 721.5

Cam Action Indexing Plungers, Stainless Steel , without Locking Function
GN 721.6 Cam Action Indexing Plungers, Stainless Steel, with Locking Function Type: LAK - Left-hand lock, with lock nut

GN 721.6

Cam Action Indexing Plungers, Stainless Steel, with Locking Function
GN 722.3 Spring Latches, Steel, with Flange for Surface Mounting Type: L - Left indexing cam<br />Finish: SW - Black, RAL 9005, textured finish

GN 722.3

Spring Latches, Steel, with Flange for Surface Mounting
GN 724.3 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Type: L - left indexing cam<br />Chamfered pin identification no.: 1 - Chamfer, top<br />Material / Finish: SW - Black, RAL 9005, textured finish<br />Catch identification no.: 2 - With catch

NEW GN 724.3

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 722.2 Spring Latches, Steel, with Flange for Surface Mounting Type: A - Latch position right-angled to mounting holes<br />Finish: SW - Black, RAL 9005, textured finish

GN 722.2

Spring Latches, Steel, with Flange for Surface Mounting
GN 724.2 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Identification no.: 3 - Chamfer, right<br />Type: A - Latch arm position perpendicular to the flange<br />Material / Finish: SW - Black, RAL 9005, textured finish

NEW GN 724.2

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 722.1 Spring Latches, Steel, for Welding Type: AU - Square, latch screwed, removable

GN 722.1

Spring Latches, Steel, for Welding
GN 722.1 Spring Latches, Stainless Steel, for Welding Type: R - Round, latch riveted, not removable

GN 722.1

Spring Latches, Stainless Steel, for Welding
GN 724.1 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: A1 - Chamfer, top

NEW GN 724.1

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding

Spring Plungers

GN 615 Spring Plungers, Steel / Stainless Steel, with Ball, with Slot Type: K - Steel, standard spring load

NEW GN 615

Spring Plungers, Steel / Stainless Steel, with Ball, with Slot
GN 615.3 Spring Plungers, Steel / Stainless Steel, with Internal Hex, with Thread Locking Type: K - Steel, standard spring load<br />Thread locking: PFB - Polyamide patch

NEW GN 615.3

Spring Plungers, Steel / Stainless Steel, with Internal Hex, with Thread Locking
GN 614 Spring Plungers, Press-On Type, with Ball Type: KU - Housing plastic, ball stainless steel, standard spring load

GN 614

Spring Plungers, Press-On Type, with Ball
GN 610 Spring Loaded Shells Type: H - Semi-spherical, steel

NEW GN 610

Spring Loaded Shells
GN 615.1 Spring Plungers , Steel / Stainless Steel, with Bolt, with Slot Type: B - Steel, standard spring load

GN 615.1

Spring Plungers , Steel / Stainless Steel, with Bolt, with Slot
GN 611 Spring Plungers, Long Version Type: L - Steel, standard spring load

NEW GN 611

Spring Plungers, Long Version
GN 513 Spring Elements Type: K - Pointed nose

GN 513

Spring Elements
GN 716 Side Thrust Pins, Press-On Type Type: ENI - One-sided, ball stainless steel

GN 716

Side Thrust Pins, Press-On Type
GN 715 Side Thrust Pins, Press-On Type Type: SB - Thrust pin steel, with seal

GN 715

Side Thrust Pins, Press-On Type
GN 713 Side Thrust Pins, Steel, with Thread Type: SB - Thrust pin steel, with seal

NEW GN 713

Side Thrust Pins, Steel, with Thread
GN 614.1 Side Thrust Pins, Zinc Die Casting Type: LKU - Mounting on the left, with spring plunger

GN 614.1

Side Thrust Pins, Zinc Die Casting
GN 415 Side Thrust Pins Type: A1 - Cylinder, horizontal<br />Version: KG - Plastic, smooth

GN 415

Side Thrust Pins

Locking Pins with Axial Lock

GN 113.30 Ball Lock Pins, Titanium Type: M - With finger recess

NEW GN 113.30

Ball Lock Pins, Titanium
GN 2342 Assembly Pins, Stainless Steel Type: E - With washer with eyelet<br />Identification no.: 2 - With cross hole for spring cotter pin GN 1024

GN 2342

Assembly Pins, Stainless Steel