GN 611.2 Mounting Tools for Spring Plungers GN 616.2, Steel

Mounting Tools GN 611.2: for Spring Plungers GN 616.2, Steel

Product description

Mounting tools GN 611.2 are used in the installation of spring plungers GN 616.2.

Specification

Steel


RoHS

Hide technical drawing
GN 611.2 Mounting Tools, for Spring Plungers GN 616.2, Steel sketch

Article options / Table

Show / Hide columns
d1
Thread Ø of GN 616.2
M 4M 5M 6M 8M 10M 12

Build & Price

Thread d1
Thread d1

Selected Part (How to order)

Total (net)
25,69
plus VAT 4,88 €
gross 30,57 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82054000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 611.2-M4GN 611.2-M5GN 611.2-M6GN 611.2-M8GN 611.2-M10GN 611.2-M12

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.