GN 113.30 Ball Lock Pins Titanium

Ball Lock Pins GN 113.30: Titanium
Type: M - With finger recess

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Ball lock pins GN 113.30 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application are locating pins which have often to be removed and installed again.

By pressing the spring loaded push button, both balls are unlocked and by releasing it, the balls are locked again.

Due to the selected material, ball lock pins GN 113.30 are suitable for use in highly corrosive environments. The titanium material also results in a 40% weight reduction compared to a similar part of steel or stainless steel.

The titanium version is used in lightweight construction, maritime applications and in chemical production.

The technical section contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

  • Pin
    Titanium

  • Balls
    Ceramic

  • Handle (type L / T)
    Plastic (Polyamide PA), black
    Temperature resistant up to 80 °C

  • Compression pring
    Corrosion-resistant alloy 2.4610

  • Temperature resistant up to 400 °C

RoHS

Accessory

Retaining Cables GN 111.8 (with Mounting Taps)
Retaining Cables GN 111.8 (with Key Rings / Mounting Tab)
Guide Bushings DIN 172 (with collar)
Guide Bushings DIN 179 (without collar)

On request

  • With round knob
Hide technical drawing
GN 113.30 Ball Lock Pins, Titanium sketch

Article options / Table

Type

MWith finger recess
LWith L-Handle
TWith T-handle
Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3d4d5d6l2 ±1l3 +0,2l4l5l6mLocating bore
H11
6102030405071017,513,54072226,5332515,56
820304050-9,5142318488,2273443,53120,58
10203040506012142318489,6273443,53120,510

Build & Price

Plunger diameter d1
Length l1
Type



Plunger diameter d1
Length l1
Type



Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.30
623
843
1069

Selected Part (How to order)

Total (net)
64,47
plus VAT 12,25 €
gross 76,72 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
81089090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 113.30-6-10-MGN 113.30-6-10-LGN 113.30-6-10-TGN 113.30-6-20-MGN 113.30-6-20-LGN 113.30-6-20-TGN 113.30-6-30-MGN 113.30-6-30-LGN 113.30-6-30-TGN 113.30-6-40-MGN 113.30-6-40-LGN 113.30-6-40-TGN 113.30-6-50-MGN 113.30-6-50-LGN 113.30-6-50-TGN 113.30-8-20-MGN 113.30-8-20-LGN 113.30-8-20-TGN 113.30-8-30-MGN 113.30-8-30-LGN 113.30-8-30-TGN 113.30-8-40-MGN 113.30-8-40-LGN 113.30-8-40-TGN 113.30-8-50-MGN 113.30-8-50-LGN 113.30-8-50-TGN 113.30-10-20-MGN 113.30-10-20-LGN 113.30-10-20-TGN 113.30-10-30-MGN 113.30-10-30-LGN 113.30-10-30-TGN 113.30-10-40-MGN 113.30-10-40-LGN 113.30-10-40-TGN 113.30-10-50-MGN 113.30-10-50-LGN 113.30-10-50-TGN 113.30-10-60-MGN 113.30-10-60-LGN 113.30-10-60-T

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.