GN 415 Side Thrust Pins

Side Thrust Pins GN 415:
Type: A1 - Cylinder, horizontal
Version: KG - Plastic, smooth

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Side thrust pins GN 415 have a compact design and offer maximum flexibility for tensioning and holding parts. A variety of thrust pin designs as well as two different spring forces are available.

Depending on the installation situation, the side thrust pins offer a pull-down effect operating within height h2. They are fastened by means of holes or slots.

The side thrust pins are installed fully assembled. If necessary, the installation position of the thrust pin slide can be rotated by 4x90° according to the sketch. When installing version KG, the shaped thread in the plastic slider should be reused and the tightening torque limited.

Specification

Housing
Zinc die castingZD
Powder coated
Black, RAL 9005, matte, textured finish


Thrust pin

  • Plastic, smoothKG
    Plastic POM, black
  • Stainless steel, smoothNG
    Metal injection molded AISI 630
  • Stainless steel, ribbedNR
    Metal injection molded AISI 630

Pressure spring
Stainless steel AISI 301


Screw

  • Steel, zinc nickel coated
    (Version KG)
  • Stainless steel
    (Version NG / NR)

RoHS

Hide technical drawing
GN 415 Side Thrust Pins sketch

Article options / Table

Type

A1Cylinder, horizontal
A2Cylinder, vertical
B1Wedge, top
B2Wedge, down
B3Wedge, right
B4Wedge, left

Identification no.

1Standard spring load
2High spring load
Show / Hide columns
b1b2dh1 +0,5h2kl1l2l3l4m1m2m3m4rsSpring load F in N ≈
standard (Id. no. 1)
initial


end

high (Id. no. 2)
initial


end
2273,316416,52,84,82,414484,56,25108111120
32105,419527,5573,1215,5121010168191945
3914,56,51126358,2104,7276,51513,513,752217332775

Build & Price

Material

b1
Type






Version



Identification no.


Material

b1
Type






Version



Identification no.


Selected Part (How to order)

Total (net)
5,13
plus VAT 0,97 €
gross 6,10 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.