Thrust Pads

Thrust pads transmit clamping force over a large area independent of the rotary movement of the tensioning or clamping bolt or uneven or angled clamping surfaces to protect them from damage.

Filter products
Material
Thread (from - to) Thread
Stud length (from - to) Stud length
Foot diameter (from - to) Foot diameter

GN 6311.1 Thrust Pads, Steel, Blackened Type: A - Thrust pad surface plane, without plastic cap

GN 6311.1

Thrust Pads, Steel, Blackened
GN 6311.1 Stainless Steel Thrust Pads Type: A - Thrust pad surface plane, without plastic cap<br />Material: NI - Stainless steel

GN 6311.1

Stainless Steel Thrust Pads