Fork Joints, Fork Heads

Fork joints, fork heads and joint pieces transmit traction and thrust from linkages and lever arms. Several varieties with pins secured in different ways as well as a rotatable designs are available.

Filter products
Material
Thread (from - to) Thread

GN 751 Fork Joints, Steel Material: ST - Steel<br />Type: KL - Pin with KL-shaft safety

GN 751

Fork Joints, Steel
GN 751 Fork Joints, Aluminum Material: AL - Aluminum<br />Type: SL - Pin with SL-shaft safety (only for d<sub>1</sub> = 4...16)

GN 751

Fork Joints, Aluminum
GN 754 Fork Heads, Steel, with External Thread Type: A - Without pin

NEW GN 754

Fork Heads, Steel, with External Thread
GN 751.1 Fork Joints with Rotating Shaft Type: SL - Pin with SL-shaft safety

GN 751.1

Fork Joints with Rotating Shaft