GN 591.2 Knurled Screws Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention

Knurled Screws GN 591.2: Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention
Original design BT-HP
Material: ST - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled screws GN 591.2 are used to fasten machine covers, for example. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d2, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1 ... a3 of the cover, there are a number of assembly options as shown.

Specification

Knob
Plastic, polyamide (PA)

  • Reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded stud

  • SteelST
    Zinc plated, blue passivated
  • Stainless steelNI AISI 304

RoHS

Hide technical drawing
GN 591.2 Knurled Screws, Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention sketch

Article options / Table

Show / Hide columns
d1d2l1a1a2a3d3d4d5hkl2l3
25M 6223...44...1313...14164,76,5191183
25M 6324...1414...1414...24164,76,5191183
25M 8304...88...1616...20166,58,51911104
25M 8408...1818...2020...30166,58,51911104
32M 6223...44...1313...14174,76,5231483
32M 6324...1414...1414...24174,76,5231483
32M 8304...88...1616...20176,58,52314104
32M 8408...1818...2020...30176,58,52314104

Build & Price

Handle diameter d1
Thread d2
Length l1
Material


Handle diameter d1
Thread d2
Length l1
Material


Selected Part (How to order)

Total (net)
1,89
plus VAT 0,36 €
gross 2,25 €
In stock
ELESA Code: 5351
Description: BT-HP.25-p-M6x22
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 591.2-25-M6-22-STGN 591.2-25-M6-22-NIGN 591.2-25-M6-32-STGN 591.2-25-M6-32-NIGN 591.2-25-M8-30-STGN 591.2-25-M8-30-NIGN 591.2-25-M8-40-STGN 591.2-25-M8-40-NIGN 591.2-32-M6-22-STGN 591.2-32-M6-22-NIGN 591.2-32-M6-32-STGN 591.2-32-M6-32-NIGN 591.2-32-M8-30-STGN 591.2-32-M8-30-NIGN 591.2-32-M8-40-STGN 591.2-32-M8-40-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.