GN 600 Flat Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass

Flat Adjustable Hand Levers GN 600: with Releasing Button, Plastic, Threaded Bushing Brass
ELESA original design
code: ERW.
Color releasing button: DOR - Orange, RAL 2004, shiny finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Flat adjustable hand levers GN 600, like all the products of the Ergostyle® range, are renowned for their good style but also their ergonomical shape.

They are like all adjustable hand levers ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

The releasing button offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, matte, similar to RAL 7021

Color of the releasing button:

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

Threaded bushing
Brass


RoHS

On request

Flat adjustable hand levers GN 600.1 (threaded bushing stainless steel)

Hide technical drawing
GN 600 Flat Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass sketch

Article options / Table

Show / Hide columns
l1d1d2d3h1h2h3h4
Stroke
t
min.
30M 3M 4M 5M 61215,529,56273,510
44M 5M 6--1215,529,56273,510
63M 6M 8--151937,5836,53,516
78M 8M 10M 12-1924,54710,5433,520

Build & Price

Handle length l1
Connection thread d1
Color releasing button
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Specifications

Handle length l1
Connection thread d1
Color releasing button
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
2,34
plus VAT 0,44 €
gross 2,78 €
In stock
ELESA Code: 253061-C2
Description: ERW.30-B M3-C2
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.