GN 630.1 Cabinet U-Handles Plastic

Original design
code: EWP.
Color of the cover cap: DRT - Red, RAL 3000, shiny finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products
with-IF-Award-Icon

Product description

The design of the GN 630.1 cabinet U-handles matches the product family of Ergostyle®.

A typical application is on double swing doors on machine shrouds or fixtures.

The cover caps shroud the two mounting screws of the cabinet U-handle.

The cover caps are supplied loose.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +110 °C
  • Black-gray, matte finish, similar to RAL 7021

Cover caps
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

RoHS

Hide technical drawing
GN 630.1 Cabinet U-Handles, Plastic sketch

Article options / Table

Type

AMounting with hex head screw
BMounting with countersunk screw
Show / Hide columns
l1b1b2dh1h2h3h4l2 ±0,5l3t
11435196,533711693,5745

Build & Price

Length l1
Type


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Length l1
Type


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
4,01
plus VAT 0,76 €
gross 4,77 €
In stock
ELESA Code: 265211-C6
Description: EWP.110-EH-C6
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 630.1-114-A-DSGGN 630.1-114-B-DSGGN 630.1-114-A-DORGN 630.1-114-B-DORGN 630.1-114-A-DGRGN 630.1-114-B-DGRGN 630.1-114-A-DGBGN 630.1-114-B-DGBGN 630.1-114-A-DBLGN 630.1-114-B-DBLGN 630.1-114-A-DRTGN 630.1-114-B-DRTGN 630.1-114-A-DGNGN 630.1-114-B-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.