GN 8341 Wing Nuts Stainless Steel, Hygienic Design

Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - HNBR

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Wing nuts GN 8341 comply with the DGUV testing principles and are intended for use in hygienic areas. The versions with PL finish, as well as with sealing ring H and E are additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

Wing nuts clamp and fasten parts easily without tools. The ergonomic shape allows for high tightening forces.

The wing nuts can also be used in particularly aggressive environments thanks to the material used.

Specification

Wing nut
Stainless steel precision casting AISI 316

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring

  • HNBRH
    Operating temperature -25 °C to + 150 °C
  • EPDME
    Operating temperature -40 °C to + 120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85±5 Shore A

RoHS

Accessory

Sealing Rings GN 7600

Hide technical drawing
GN 8341 Wing Nuts, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1d2bd3d4d5h1h2t
min.
40M 441111,872248
50M 551313,8928510
63M 671616,81235612

Build & Price

Handle diameter d1
Thread d2
Finish
Material (Sealing ring)



Handle diameter d1
Thread d2
Finish
Material (Sealing ring)



Selected Part (How to order)

Total (net)
12,34
plus VAT 2,34 €
gross 14,68 €
In stock
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8341-40-M4-MT-HGN 8341-40-M4-PL-HGN 8341-40-M4-MT-EGN 8341-40-M4-PL-EGN 8341-40-M4-MT-FGN 8341-40-M4-PL-FGN 8341-50-M5-MT-HGN 8341-50-M5-PL-HGN 8341-50-M5-MT-EGN 8341-50-M5-PL-EGN 8341-50-M5-MT-FGN 8341-50-M5-PL-FGN 8341-63-M6-MT-HGN 8341-63-M6-PL-HGN 8341-63-M6-MT-EGN 8341-63-M6-PL-EGN 8341-63-M6-MT-FGN 8341-63-M6-PL-F

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.