GN 667.2 Cabinet U-Handles Tube Aluminum / Stainless Steel, End Pieces Plastic, Mounting from the Back

Cabinet U-Handles GN 667.2: Tube Aluminum / Stainless Steel, End Pieces Plastic, Mounting from the Back
Finish: EL - Anodized, natural color

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The handle tube of the cabinet U-handles GN 667.2 can be mounted without any further machining, allowing special length to be realised easily.

Specification

Handle tube
Wall thickness 1,5 mm

  • Aluminum
  • Stainless steel
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Anodized, natural colorELEL
  • Stainless steel AISI 304
    ground, matte shinyNGNG

End pieces
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 100 °C
  • Black, matte finish
  • Threaded bushing brass

RoHS

Hide technical drawing
GN 667.2 Cabinet U-Handles, Tube Aluminum / Stainless Steel, Mounting from the Back sketch

Article options / Table

Show / Hide columns
d1l1 ±1abd2h1h2l2l3t
3030035040050060070010005738M 106078231217

Build & Price

Handle diameter d1
Length l1
Finish
EL
NG
SW
Handle diameter d1
Length l1
Finish
EL
NG
SW

Selected Part (How to order)

Total (net)
22,82
plus VAT 4,34 €
gross 27,16 €
In stock
incl. material surcharge: 0,44 €
The material surcharge is already included in the price.
Weight: 0,440 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 667.2-30-300-SWGN 667.2-30-300-ELGN 667.2-30-300-NGGN 667.2-30-350-SWGN 667.2-30-350-ELGN 667.2-30-350-NGGN 667.2-30-400-SWGN 667.2-30-400-ELGN 667.2-30-400-NGGN 667.2-30-500-SWGN 667.2-30-500-ELGN 667.2-30-500-NGGN 667.2-30-600-SWGN 667.2-30-600-ELGN 667.2-30-600-NGGN 667.2-30-700-SWGN 667.2-30-700-ELGN 667.2-30-700-NGGN 667.2-30-1000-SWGN 667.2-30-1000-ELGN 667.2-30-1000-NG

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.