JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1133 Threaded Lifting Pins Steel, Self-Locking

Photo

GN 1133 Threaded Lifting Pins, Steel, Self-Locking

Product description

Information

Threaded lifting pins GN 1133 are support elements designed for quick and easy use. Pressing the operating button unlocks the threaded segments, allowing the pin to be moved in or out of the mounting thread. This eliminates the time-consuming process of screwing in or out encountered with typical lifting gear, such as lifting eye bolts.

Assuming sufficient material strength, only true-to-gauge threaded holes are required to make use of the threaded lifting pins.

The shackle swivels 180°, with a safety bar protecting the button from unintentional operation.

Specification

Pin / shackle
SteelST
Heat-treated, manganese phosphated


Threaded segments
Stainless steel AISI 630
Precipitation-hardened


Push button
Aluminum, orange anodized


Spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 1133 Threaded Lifting Pins, Steel, Self-Locking sketch

Article options / Table

Show / Hide columns
d1l1d2 -0,07d3h1h2h3h4k1k2k3l2l3Nominal load in kN *
F1

F2

F3
M 8126,6221,587,53625,7279,5493017,882,10,90,8
M 10148,3521,587,53625,7279,5493020103,91,51,5
M 121710,0721,587,53625,7279,5493024126,22,52,3
M 161713,821,587,53625,7279,5493024128,44,54,2
M 202217,25301145236,532,6155636301716,67,75
* Testing according to DIN EN 13155

Build & Price

Open 3D configurator
Specifications

Thread d1
Length l1
Material

Selected Part (How to order)

Total (net)
188,75
plus VAT 35,86 €
gross 224,61 €
In stock
Weight: 0,283 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181300
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1133-M8-12-STGN 1133-M10-14-STGN 1133-M12-17-STGN 1133-M16-17-STGN 1133-M20-22-ST

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.