JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 422 Cabinet U-Handles Zinc die casting, with with Electrical Switching Function, with Plug

Photo

GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T1 - With 1 button
Finish: SR - Silver, RAL 9006, textured finish
Type: T1 - With 1 button
Finish: SR - Silver, RAL 9006, textured finish
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T1 - With 1 button
Finish: SR - Silver, RAL 9006, textured finish GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T1 - With 1 button
Finish: SW - Black, RAL 9005, textured finish GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T2 - With 2 buttons
Finish: SR - Silver, RAL 9006, textured finish GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T2 - With 2 buttons
Finish: SW - Black, RAL 9005, textured finish
with-IF-Award-Icon

Product description

Information

Cabinet U-handles GN 422 come with one or two push buttons. Each button has a changeover contact and integrated LED ring lighting.

The button triggers an electrical control signal, such as for a machine control.

Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.

Complementary cabinet U-handles without switching function are available as GN 422.1.

Specification

Handle
Zinc die castingZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Button
Stainless steel AISI 304


Cable (Outer sheath)
Polyurethan (PUR)
Black


Light guide
Plastic
Crystal-clear Polycarbonate (PC)


RoHS

Accessory

Cables with Connector Coupling GN 330 (5-pole, 5 or 10 meters long)

Technical drawing

3D
Hide technical drawing
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug sketch

Article options / Table

Type

T1With 1 button
T2With 2 buttons

Connection type

SPlug (with 0,25 m cable)
Show / Hide columns
l1 ±0,2l2
Type T1

Type T2
l3abdht
117158181,5105,510,233M 64412

Build & Price

Open 3D configurator
Specifications

Material

Type


Connection type

Finish
SR
SW

Electrical and Mechanical Properties

Button
Contacts
Contact material
Switching voltages

Switching current
mech. lifespan
elect. lifespan


Changeover contact, snap contact
silver alloy
max. 125 V (plug)
max. 240 V (cable)
max. 3 A
106 switching cycles
50,000 switching cycles (under full load)

441a8539-47ac-430e-a1f9-11050bb03d8f


LED ring lighting
Operating voltage /
Operating current

  • bi-color (red / green)




24 V DC ± 10 % / 7 mA

4dccef08-5944-43d1-9239-c954806a49a7

Category of use (button)

AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 A
AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A
AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A

acc. to IEC 60947-5-1

AC: 120 V AC / 5 A / DC: 12 V DC / 1 A
AC: 240 V AC / 3 A

acc. to UL 508

Connection type
Plug (S)


5-pin connector M12x1 with PUR cable 0.25 m

fcd3569a-e472-4916-af30-ee6625fd9588

Approvals, conformity declarations

3e29142e-6524-4b60-afcc-da6bf1c22ab6

Installation Holes

The holes must be free of burrs to prevent damage to the cable.

3e3db03e-49f9-453d-8500-21a5c996b2c8

Selected Part (How to order)

Total (net)
89,97
plus VAT 17,09 €
gross 107,06 €
Ask for delivery time
incl. material surcharge: 0,92 €
The material surcharge is already included in the price.
Weight: 0,515 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 422-ZD-T1-S-SWGN 422-ZD-T2-S-SWGN 422-ZD-T1-S-SRGN 422-ZD-T2-S-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.