GN 724.4 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, for Welding

GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting
Type: C1 - Chamfer, top
Material: ST - Steel precision casting
Type: C1 - Chamfer, top

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 724.4 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface. The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook.

The types with rest position are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

For fastening by welding, the unmounted type CU is particularly recommended to avoid changes to the microstructure of the material due to heating of the spring and plunger pin. In this case, the indexing plunger is assembled only after the surface treatment of the welded guide.

Specification

Guide

  • Steel precision castingST
    Weldable, blackened
  • Stainless steel precision casting AISI CF-8NI
    Weldable

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated for ST
  • Stainless steel AISI 431, hardened for NI

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated for ST
  • Stainless steel precision casting AISI CF-8 for NI

Socket button head screw DIN 7985

  • Steel, zinc plated for ST
  • Stainless steel AISI 304 for NI

Pressure spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding sketch

Article options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left
CUUnmounted
Show / Hide columns
bsad1d2l1l2l3l4l5Spring load in N ≈
Initial

End
13206,5346681035141,51435
20301048910215541,5602270

Build & Price

Width b
Square s
Type





Material


Width b
Square s
Type





Material


Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part (How to order)

Total (net)
12,00
plus VAT 2,28 €
gross 14,28 €
In stock
Weight: 0,149 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 724.4-13-20-C1-STGN 724.4-13-20-C1-NIGN 724.4-13-20-C2-STGN 724.4-13-20-C2-NIGN 724.4-13-20-C3-STGN 724.4-13-20-C3-NIGN 724.4-13-20-C4-STGN 724.4-13-20-C4-NIGN 724.4-13-20-CU-STGN 724.4-13-20-CU-NIGN 724.4-20-30-C1-STGN 724.4-20-30-C1-NIGN 724.4-20-30-C2-STGN 724.4-20-30-C2-NIGN 724.4-20-30-C3-STGN 724.4-20-30-C3-NIGN 724.4-20-30-C4-STGN 724.4-20-30-C4-NIGN 724.4-20-30-CU-STGN 724.4-20-30-CU-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.