GN 724.6 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting

GN 724.6 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: ZB - Zinc plated, blue passivated
Type: C1 - Chamfer, top
Identification no.: 1 - Without counter piece
Material / Finish: ZB - Zinc plated, blue passivated
Type: C1 - Chamfer, top
Identification no.: 1 - Without counter piece

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Indexing plungers GN 724.6 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface. The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook.

The types with rest position are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

For fastening, slotted or hex mounting holes allow the use of socket cap screws ISO 4762 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide / Counter piece

  • Steel precision casting
    • Zinc plated, blue passivatedZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel AISI 431, hardened for NI

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel precision casting AISI CF-8 for NI

Pressure spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.6 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting sketch

Article options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left

Identification no.

1Without counter piece
2With counter piece
Show / Hide columns
b1sad1d2h1k1
min.
l1l2l3l4l5l6l7Spring load in N ≈
Initial

End
13206,5346101,5681035141,54826,51435
20301048915210215541,56080402270
Show / Hide columns
b1sb2 +0,3d3 +0,2h2h3k2k3k4k5k6k7mA/F
13206,56,17,51,57,51812192,51,53410
20301010,114514341027,5325517

Build & Price

Width b1
Width s
Type




Material / Finish
SW
ZB
Identification no.


Width b1
Width s
Type




Material / Finish
SW
ZB
Identification no.


Application examples

8cd239a0-3caf-4300-bd7d-19b2943d849a

Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part (How to order)

Total (net)
15,18
plus VAT 2,88 €
gross 18,06 €
In stock
Weight: 0,185 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 724.6-13-20-C1-ZB-1GN 724.6-13-20-C1-SW-1GN 724.6-13-20-C1-NI-1GN 724.6-13-20-C2-ZB-1GN 724.6-13-20-C2-SW-1GN 724.6-13-20-C2-NI-1GN 724.6-13-20-C3-ZB-1GN 724.6-13-20-C3-SW-1GN 724.6-13-20-C3-NI-1GN 724.6-13-20-C4-ZB-1GN 724.6-13-20-C4-SW-1GN 724.6-13-20-C4-NI-1GN 724.6-13-20-C1-ZB-2GN 724.6-13-20-C1-SW-2GN 724.6-13-20-C1-NI-2GN 724.6-13-20-C2-ZB-2GN 724.6-13-20-C2-SW-2GN 724.6-13-20-C2-NI-2GN 724.6-13-20-C3-ZB-2GN 724.6-13-20-C3-SW-2GN 724.6-13-20-C3-NI-2GN 724.6-13-20-C4-ZB-2GN 724.6-13-20-C4-SW-2GN 724.6-13-20-C4-NI-2GN 724.6-20-30-C1-ZB-1GN 724.6-20-30-C1-SW-1GN 724.6-20-30-C1-NI-1GN 724.6-20-30-C2-ZB-1GN 724.6-20-30-C2-SW-1GN 724.6-20-30-C2-NI-1GN 724.6-20-30-C3-ZB-1GN 724.6-20-30-C3-SW-1GN 724.6-20-30-C3-NI-1GN 724.6-20-30-C4-ZB-1GN 724.6-20-30-C4-SW-1GN 724.6-20-30-C4-NI-1GN 724.6-20-30-C1-ZB-2GN 724.6-20-30-C1-SW-2GN 724.6-20-30-C1-NI-2GN 724.6-20-30-C2-ZB-2GN 724.6-20-30-C2-SW-2GN 724.6-20-30-C2-NI-2GN 724.6-20-30-C3-ZB-2GN 724.6-20-30-C3-SW-2GN 724.6-20-30-C3-NI-2GN 724.6-20-30-C4-ZB-2GN 724.6-20-30-C4-SW-2GN 724.6-20-30-C4-NI-2

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.