GN 7247.2 Spacer Plates Stainless Steel, for Multiple-Joint Hinges (Aluminum)

GN 7247.2 Spacer Plates, Stainless Steel, for Multiple-Joint Hinges (Aluminum)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Tolerances of chamfers, different sheet metal thicknesses or the use of seals could mean that the mounting surfaces of multiple-joint hinges on the frame and door do not have the desired separating distance.

Spacer plates GN 7247.2 are designed with appropriate dimensions as accessories for multiple-joint hinges GN 7241, GN 7243 and GN 7247. They allow for adjustment in the third plane during mounting. Shimmed individually or in combination, they provide the desired position or height compensation on the fastening surfaces.

The holes d2 receive tensioning or positioning pins, if necessary, making it easy to position the spacer plates and the multiple-joint hinges.

Specification

Stainless steelNI AISI 304
Matte, groundMT


RoHS

On request

Other plate thicknesses

Hide technical drawing
GN 7247.2 Spacer Plates, Stainless Steel, for Multiple-Joint Hinges (Aluminum) sketch

Article options / Table

Show / Hide columns
Length lsbd1d2m1m2m3
600,512306,54,246828

Build & Price

Material

Length l
s
Finish
Material

Length l
s
Finish

Selected Part (How to order)

Total (net)
2,23
plus VAT 0,42 €
gross 2,65 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.