GN 7247.6 Plates Stainless Steel, with Threaded Studs, for Multiple-Joint Hinges (Aluminum)

GN 7247.6 Plates, Stainless Steel, with Threaded Studs, for Multiple-Joint Hinges (Aluminum)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Plates GN 7247.6 are designed with appropriate dimensions to be used as accessories for the fastening flanges of multiple-joint hinges GN 7241, GN 7243 and GN 7247.

The plates are fastened from the outside via through-holes in the housing wall or alternatively by welding to the inside of the wall. This results in effective protection against vandalism, and the outsides of the housing remain free of attachments that do not match the design or that should be avoided entirely in the interests of easy cleaning.

They make threaded holes, bolts and washers unnecessary during installation. This eliminates the labor-intensive pre-installation of such parts as well as the need to hold them in place during tightening or loosening.

The holes d2 receive tensioning or positioning pins, if necessary, making it easy to position the plates and the multiple-joint hinges.

Specification

Stainless steelNI AISI 304
Matte, groundMT


Threaded studs
Stainless steel AISI 304
Pressed-in


RoHS

On request

Other threaded stud lengths
Other plate sizes
Other plate geometries

Hide technical drawing
GN 7247.6 Plates, Stainless Steel, with Threaded Studs, for Multiple-Joint Hinges (Aluminum) sketch

Article options / Table

Show / Hide columns
l1l2bd1d2m1m2s
6020253030M 6446284
7520253030M 6461404

Build & Price

Material

l1
l2
Finish
Material

l1
l2
Finish

Selected Part (How to order)

Total (net)
8,07
plus VAT 1,53 €
gross 9,60 €
In stock
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.