GN 176 Work Gripper Blocks Plastic, for Sensors/Reflectors

GN 176 Work Gripper Blocks, Plastic Type: A - For sensor mounting
Original design
MSX.
Type: A - For sensor mounting

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Work gripper blocks GN 176 are designed for recording commercial sensors and reflectors.

They are normally used in combination with clamp mountings and are designed for mounting both on round tubes (-rods) and on square tubes (-rods). A form-lock prevents the rotation of the clamping element in square tubes (-rods).

Specification

  • Plastic (Polyamide)
    • Glass fiber reinforced
    • Temperature resistant up to 60 °C
    • Black, matte finish

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hexagon nuts ISO 4032
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 176 Work Gripper Blocks, Plastic sketch

Article options / Table

Type

AFor sensor mounting
BFor sensor mounting
CWith Bore for Countersunk Screw M6
DFor reflector mounting
EFor reflector mounting
FFor inserting specific drillings
Show / Hide columns
d
Bore
kl1l2l3ms
Square
B 102158,530825V 8
B 122158,530825V 10
B 142158,530825V 12

Build & Price

Bore d
Type






Bore d
Type






Selected Part (How to order)

Total (net)
1,94
plus VAT 0,37 €
gross 2,31 €
In stock
ELESA Code: 440131
Description: MSX.56-TA-8-10
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 176-B10-AGN 176-B10-BGN 176-B10-CGN 176-B10-DGN 176-B10-EGN 176-B10-FGN 176-B12-AGN 176-B12-BGN 176-B12-CGN 176-B12-DGN 176-B12-EGN 176-B12-FGN 176-B14-AGN 176-B14-BGN 176-B14-CGN 176-B14-DGN 176-B14-EGN 176-B14-F

This could also be interesting...