GN 7984.3 Socket Cap Screws Steel, with Low-Profile Head and Reduced Head Diameter, with Internal Hex

Socket Cap Screws GN 7984.3: Steel, with Low-Profile Head and Reduced Head Diameter, with Internal Hex

Product description

Socket cap screws GN 7984.3 have a low head height and a reduced head diameter compared with socket cap screws ISO 4762.

As a result, these screws can be countersunk in places where this is not possible with regular socket cap screws due to the space available, e.g. where the edge distance or countersink depth is small.

Due to their head geometry, screws according to this specification have a reduced load capacity as per ISO 898-1.

Specification

Steel
BlackenedBT


RoHS

Hide technical drawing
GN 7984.3 Socket Cap Screws, Steel, with Low-Profile Head and Reduced Head Diameter, with Internal Hex sketch

Article options / Table

Show / Hide columns
d1l1
Without shaft

With shaft
l2d2 ±0,1kA/FMax. tightening torque
in Nm
M 3681012-----4,5221,4
M 4681012162025--5,52,82,53,4
M 581012162025---7336
M 681012162025-30188,53,5410
M 8101216202530-3522114,5527
M 10162025303540---13,55,5646

Build & Price

Thread d1
Length l1 (without shaft)
Length l1 (with shaft)
Finish
Thread d1
Length l1 (without shaft)
Length l1 (with shaft)
Finish

Selected Part (How to order)

Total (net)
2,14
plus VAT 0,41 €
gross 2,55 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7984.3-M3-6-BTGN 7984.3-M3-8-BTGN 7984.3-M3-10-BTGN 7984.3-M3-12-BTGN 7984.3-M4-6-BTGN 7984.3-M4-8-BTGN 7984.3-M4-10-BTGN 7984.3-M4-12-BTGN 7984.3-M4-16-BTGN 7984.3-M4-20-BTGN 7984.3-M4-25-BTGN 7984.3-M5-8-BTGN 7984.3-M5-10-BTGN 7984.3-M5-12-BTGN 7984.3-M5-16-BTGN 7984.3-M5-20-BTGN 7984.3-M5-25-BTGN 7984.3-M6-30-BTGN 7984.3-M6-8-BTGN 7984.3-M6-10-BTGN 7984.3-M6-12-BTGN 7984.3-M6-16-BTGN 7984.3-M6-20-BTGN 7984.3-M6-25-BTGN 7984.3-M8-35-BTGN 7984.3-M8-10-BTGN 7984.3-M8-12-BTGN 7984.3-M8-16-BTGN 7984.3-M8-20-BTGN 7984.3-M8-25-BTGN 7984.3-M8-30-BTGN 7984.3-M10-16-BTGN 7984.3-M10-20-BTGN 7984.3-M10-25-BTGN 7984.3-M10-30-BTGN 7984.3-M10-35-BTGN 7984.3-M10-40-BT

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.