GN 288 Swivel Clamp Connector Joints Aluminum

Swivel Clamp Connector Joints GN 288: Aluminum
Type: S - Stepless adjustment
Finish: BL - Plain finish, matte shot-plasted

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Swivel clamp connector joints GN 288 are an assembly of swivel clamp connectors. GN 276 and GN 278.

For the version with stepless adjustment (type S) swivel clamp connectors with centering step are used.

Within the identical swivel width “b”, all bores „d1 / d2" can be combined as required.

The clamping bores are mechanically machined and designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessory.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-plastedBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Hide technical drawing
GN 288 Swivel Clamp Connector Joints, Aluminum sketch

Article options / Table

Type

SStepless adjustment
TAdjustment with 15° division (serration)

Identification no.

2With 3 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
d2
Bore
b
Swivel
width
k1k2l1l2l3m1m2z1
Screw
locations
z2
Screw
location
Accessory
Recom. hand lever
GN 911 for
 z1
l4


for z2
l4
B 20B 204042,54014752404372M8-25M8-30-63 | 78
B 25B 254042,54014752404372M8-25M8-3063 | 7863 | 78
B 30B 304042,54014752404372M8-25M8-3063 | 7863 | 78
B 40B 4065746523077,56570115M10-50M10-55-78 | 92
B 42B 4265746523077,56570115M10-50M10-55-78 | 92
B 45B 4565746523077,56570115M10-50M10-5578 | 9278 | 92
B 48B 4865746523077,56570115M10-50M10-5578 | 9278 | 92
B 50B 5065746523077,56570115M10-50M10-5578 | 9278 | 92

Build & Price

Bore d1
Bore d2
Type


Identification No.

Finish
BL
SW
Bore d1
Bore d2
Type


Identification No.

Finish
BL
SW

Selected Part (How to order)

Total (net)
29,65
plus VAT 5,63 €
gross 35,28 €
In stock
incl. material surcharge: 0,80 €
The material surcharge is already included in the price.
Weight: 0,410 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.