GN 412.1 Mounting Blocks for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 412.1 Mounting Blocks, Zinc Die Casting Identification no.: 2 - Mounting from the back
Identification no.: 2 - Mounting from the back
GN 412.1 Mounting Blocks, Zinc Die Casting Identification no.: 2 - Mounting from the back GN 412.1 Mounting Blocks, Zinc Die Casting Identification no.: 1 - Mounting from the front
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Mounting blocks GN 412.1 are reasonably priced fitting aid for indexing plungers, cam action indexing plungers and for setting bolts and buffers.

To position the indexing pin of an indexing plunger or cam action indexing plunger, they can also hold positioning bushings GN 412.2.

Specification

Zinc die casting
Powder coated
Black, textured finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 412.1 Mounting Blocks, Zinc Die Casting sketch

Article options / Table

Identification no.

1Mounting from the front
2Mounting from the back
Show / Hide columns
bd1d2d3d4d5hkl1l2st1t2
min.
35M 8M 8 x 14,3M 48,2M 5262561412210
35M 10M 10 x 14,3M 410,2M 5262561412210
35M 12M 12 x 1,54,3M 412,2M 5262561412312
47M 16M 16 x 1,55,3M 516,2M 63435101814312
47-M 20 x 1,55,3M 520,2M 63435101814312

Build & Price

Open 3D configurator
Length b
Thread d1
Fine thread d1
Identification no.


Selected Part (How to order)

Total (net)
4,56
plus VAT 0,87 €
gross 5,43 €
In stock
incl. material surcharge: 0,11 €
The material surcharge is already included in the price.
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 412.1-35-M8-1GN 412.1-35-M8-2GN 412.1-35-M8x1-1GN 412.1-35-M8x1-2GN 412.1-35-M10-1GN 412.1-35-M10-2GN 412.1-35-M10x1-1GN 412.1-35-M10x1-2GN 412.1-35-M12-1GN 412.1-35-M12-2GN 412.1-35-M12x1,5-1GN 412.1-35-M12x1,5-2GN 412.1-47-M16-1GN 412.1-47-M16-2GN 412.1-47-M16x1,5-1GN 412.1-47-M16x1,5-2GN 412.1-47-M20x1,5-1GN 412.1-47-M20x1,5-2

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.