GN 728 Cabinet U-Handles Aluminum die casting

Photo

GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: BL - Plain finish, tumbled GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SR - Silver, RAL 9006, textured finish GN 728 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: BL - Plain finish, tumbled GN 728 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish GN 728 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

The installation of cabinet U-handles GN 728 can be carried out from the back (type A) as well as from the operator’s side (type B).

Specification

Aluminum die casting

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain finish, tumbledBLBL

RoHS

Technical drawing

3D
Hide technical drawing
GN 728 Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
l1 bd1d2d3h1h2l2l3st1
min.
t2
12022,5M 66,41142,56,51471088106,5
18027M 88,413,547,57,521416510128,5

Build & Price

Open 3D configurator
Length l1
Type


Finish
BL
SR
SW

Selected Part (How to order)

Total (net)
6,18
plus VAT 1,17 €
gross 7,35 €
In stock
incl. material surcharge: 0,18 €
The material surcharge is already included in the price.
Weight: 0,093 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 728-120-A-SWGN 728-120-B-SWGN 728-120-A-BLGN 728-120-B-BLGN 728-120-A-SRGN 728-120-B-SRGN 728-180-A-SWGN 728-180-B-SWGN 728-180-A-BLGN 728-180-B-BLGN 728-180-A-SRGN 728-180-B-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.