GN 628.2 Distance Bushings for Cabinet U-Handles GN 628 / GN 628.1 / GN 628.3, Plastic

Photo

GN 628.2 Distance Bushings for Cabinet U-Handles GN 628, Plastic
Original design
code: DS-EBP.
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The distance bushings GN 628.2 are accessories for cabinet U-handles GN 628, GN 628.1 and GN 628.3.

Specification

Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, matte, similar RAL 7021

RoHS

Technical drawing

3D
Hide technical drawing
GN 628.2 Distance Bushings for Cabinet U-Handles GN 628, Plastic sketch

Article options / Table

Show / Hide columns
h3d4d5
1822,56,5
19,526,58,5
20,5299

Build & Price

Selected Part (How to order)

Total (net)
1,29
plus VAT 0,25 €
gross 1,54 €
In stock
ELESA Code: 260001
Description: DS-EBP.110
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 628.2-18GN 628.2-19,5GN 628.2-20,5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.