GN 628.5 Cabinet U-Handles Plastic, with Pneumatic Switching Function

Original design
code: EBR-PN
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Cabinet U-handles GN 628.5 are equipped with a 3/2-way valve or 5/2-way valve for controlling pneumatic circuits, and are operated by a button with a spring-loaded reset (monostable).

The valve can be quickly and easily installed and connected from the rear. The pneumatic connections with quick couplings are intended for hoses with an external diameter of 4 mm.

Vents 3 and 5 do not have a separate connection. They are elegantly integrated into the button in the handle. The stirrup-type handle is therefore a functional and compact unit.

The force which is required to press the button is independent of the operating pressure.

Complementary cabinet U-handles without switching function are available as GN 628.

Specification

Handle
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +80 °C
  • Black-gray, matte, similar to RAL 7021

Directional control valve

  • 3 connections / 2 switching positions3/2
  • 5 connections / 2 switching positions*5/2

Cover cap
Plastic, Polyamide (PA)
Black-gray, matte


Threaded bushing
Brass


RoHS

Hide technical drawing
GN 628.5 Cabinet U-Handles, Plastic, with Pneumatic Switching Function sketch

Article options / Table

Type

ANeutral position open from 1 to 2
BNeutral position open from 2 to 3
Show / Hide columns
l1 ±0,5d1d2h1h2h3l2l3s
13228M 646124,51608910
* only available in type A

Build & Price

Length l1
Directional control valve


Type


Length l1
Directional control valve


Type


Connections and switching positions of directional control valves

3/2-way valve (type A)
In the neutral position the directional control valve allows compressed air to pass from 1 to 2. By pressing the button, the compressed air connection 1 is closed, and the working connection from 2 to 3 is vented. When the button is released, the directional control valve automatically returns to the neutral position.
Use:
for pneumatic pilot controls,
single-acting cylinders

1a50d727-dc1d-4db1-9d57-ba1755ead459

3/2-way valve (type B)
In the neutral position, the directional control valve vents the working connection 2 to 3. Compressed air connection 1 is closed. Pressing the button allows compressed air to pass from 1 to 2. When the button is released, the directional control valve automatically returns to the neutral position.
Use:
for pneumatic pilot controls,
single-acting cylinders

ea8046f6-cdcb-4c9f-bb6e-a683ffe0b7cb

5/2-way valve (type A)
In the neutral position, the directional control valve allows compressed air to pass from 1 to 2, and the working connection 4 is simultaneously vented at connection 5. By pressing the button, the compressed air connection 1 is switched from 2 to 4, and the working connection from 2 to 3 is vented. When the button is released, the directional control valve automatically returns to the neutral position.
Use:
For double-action cylinders and drives

f373cded-6e45-4318-9c32-c5628a6b6546

Connections

Fig. 1: Compressed air connection
2 and 4: Working connection
3 and 5: Vent connections

Technical data

Operating medium

Filtered compressed air

Operating pressure

2 ... 10 bar

Working temperature

with dry air: -20°C ... +80°C
with air containing oil: 0 °C ... +80°C

Normal rated flow

130 NI/min (6 bar, free exhaust air)

Actuation force

22 N (independent of operating pressure)

Connection

Quick coupling for pneumatic hoses, diam. 4 mm

Nominal diameter of air passage

diam. 2.5 mm

Selected Part (How to order)

Total (net)
40,13
plus VAT 7,62 €
gross 47,75 €
Delivery time 3-7 days
ELESA Code: 260601-C1
Description: EBR.150-PN-3/2-NO
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 628.5-132-3/2-AGN 628.5-132-3/2-BGN 628.5-132-5/2-A

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.