DIN 906 Threaded Plugs Stainless Steel, with Conical Thread

Photo

DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: NI - Stainless steel
Type: A - Without thread coating
Material: NI - Stainless steel
Type: A - Without thread coating
DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: NI - Stainless steel
Type: A - Without thread coating DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: A4 - Stainless steel
Type: A - Without thread coating DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: A4 - Stainless steel
Type: GPC - With micro encapsulation DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: NI - Stainless steel
Type: GPC - With micro encapsulation
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Threaded plugs DIN 906 are used to close bore holes with cylindrical internal thread.

The tightness depends on the medium, pressure, temperature and material pairing. The type GPC with thread coating provides a higher degree of safety.

Specification

Stainless steel AISI 303NI


Stainless steel AISI 316TiA4


Thread coating (Type GPC)
Precote 5

  • White
  • Operating temperature -60 °C to +150 °C

RoHS

Technical drawing

3D
Hide technical drawing
DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread sketch

Article options / Table

Type

AWithout thread coating
GPCWith micro encapsulation
Show / Hide columns
dhA/F
M 8 x 1-84
M 10 x 1R 1/885
M 12 x 1,5-106
M 14 x 1,5R 1/4107
M 16 x 1,5-108
M 18 x 1,5R 3/8108
M 20 x 1,5R 1/21010
M 22 x 1,5-1010
M 24 x 1,5-1212
-R 3/41212
-R 11217

Build & Price

Open 3D configurator
Specifications

Material


Fine thread d
Bayonet d
Type


Selected Part (How to order)

Total (net)
0,62
plus VAT 0,12 €
gross 0,74 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 906-NI-M8x1-ADIN 906-NI-M8x1-GPCDIN 906-A4-M8x1-ADIN 906-A4-M8x1-GPCDIN 906-NI-M10x1-ADIN 906-NI-M10x1-GPCDIN 906-A4-M10x1-ADIN 906-A4-M10x1-GPCDIN 906-NI-R1/8-ADIN 906-NI-R1/8-GPCDIN 906-A4-R1/8-ADIN 906-A4-R1/8-GPCDIN 906-NI-M12x1,5-ADIN 906-NI-M12x1,5-GPCDIN 906-A4-M12x1,5-ADIN 906-A4-M12x1,5-GPCDIN 906-NI-M14x1,5-ADIN 906-NI-M14x1,5-GPCDIN 906-A4-M14x1,5-ADIN 906-A4-M14x1,5-GPCDIN 906-NI-R1/4-ADIN 906-NI-R1/4-GPCDIN 906-A4-R1/4-ADIN 906-A4-R1/4-GPCDIN 906-NI-M16x1,5-ADIN 906-NI-M16x1,5-GPCDIN 906-A4-M16x1,5-ADIN 906-A4-M16x1,5-GPCDIN 906-NI-M18x1,5-ADIN 906-NI-M18x1,5-GPCDIN 906-A4-M18x1,5-ADIN 906-A4-M18x1,5-GPCDIN 906-NI-R3/8-ADIN 906-NI-R3/8-GPCDIN 906-A4-R3/8-ADIN 906-A4-R3/8-GPCDIN 906-NI-M20x1,5-ADIN 906-NI-M20x1,5-GPCDIN 906-A4-M20x1,5-ADIN 906-A4-M20x1,5-GPCDIN 906-NI-R1/2-ADIN 906-NI-R1/2-GPCDIN 906-A4-R1/2-ADIN 906-A4-R1/2-GPCDIN 906-NI-M22x1,5-ADIN 906-NI-M22x1,5-GPCDIN 906-A4-M22x1,5-ADIN 906-A4-M22x1,5-GPCDIN 906-NI-M24x1,5-ADIN 906-NI-M24x1,5-GPCDIN 906-A4-M24x1,5-ADIN 906-A4-M24x1,5-GPCDIN 906-NI-R3/4-ADIN 906-NI-R3/4-GPCDIN 906-A4-R3/4-ADIN 906-A4-R3/4-GPCDIN 906-NI-R1-ADIN 906-NI-R1-GPCDIN 906-A4-R1-ADIN 906-A4-R1-GPC

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.