GN 113.10 Ball Lock Pins Pin Stainless Steel, AISI 630

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball lock pins GN 113.10 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is location pins which have to be often removed and replaced again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

Ball lock pins GN 113.10 have an extreme load capacity, the pin is made of heavy duty, hardened and highly abrasion-resistant stainless steel.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

  • Pin
    Stainless steel AISI 630
    Precipitation-hardened

  • Knob, push button
    Stainless steel AISI 316L

  • Balls
    Stainless steel AISI 420C

  • Pressure spring
    Stainless steel
    German Material No. 1.4565

RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4
Guide Bushings DIN 172 (with collar)

Hide technical drawing
GN 113.10 Ball Lock Pins, Pin Stainless Steel, AISI 630 sketch

Article options / Table

Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3d4l2 ±1l3 -0,2Location
bore
 H11
5101520253035404550607080---5,52310,26,220,25
6101520253035404550607080---72310,27,220,26
810152025303540455060708090100-9,52713,28,426,88
10152025303540455060708090100110120122713,29,926,810
122025303540455060708090100110120-14,53116,410,932,712
16303540455060708090100110120130140150193823,414,542,616
205060708090100110120130140150----24,83823,417,442,620
255060708090100110120130140150----30,85030,422,354,325

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.10
524
635
863
10100
12144
16257
20403
25631

Selected Part (How to order)

Total (net)
28,02
plus VAT 5,32 €
gross 33,34 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 113.10-5-10GN 113.10-5-15GN 113.10-5-20GN 113.10-5-25GN 113.10-5-30GN 113.10-5-35GN 113.10-5-40GN 113.10-5-45GN 113.10-5-50GN 113.10-5-60GN 113.10-5-70GN 113.10-5-80GN 113.10-6-10GN 113.10-6-15GN 113.10-6-20GN 113.10-6-25GN 113.10-6-30GN 113.10-6-35GN 113.10-6-40GN 113.10-6-45GN 113.10-6-50GN 113.10-6-60GN 113.10-6-70GN 113.10-6-80GN 113.10-8-10GN 113.10-8-15GN 113.10-8-20GN 113.10-8-25GN 113.10-8-30GN 113.10-8-35GN 113.10-8-40GN 113.10-8-45GN 113.10-8-50GN 113.10-8-60GN 113.10-8-70GN 113.10-8-80GN 113.10-8-90GN 113.10-8-100GN 113.10-10-15GN 113.10-10-20GN 113.10-10-25GN 113.10-10-30GN 113.10-10-35GN 113.10-10-40GN 113.10-10-45GN 113.10-10-50GN 113.10-10-60GN 113.10-10-70GN 113.10-10-80GN 113.10-10-90GN 113.10-10-100GN 113.10-10-110GN 113.10-10-120GN 113.10-12-20GN 113.10-12-25GN 113.10-12-30GN 113.10-12-35GN 113.10-12-40GN 113.10-12-45GN 113.10-12-50GN 113.10-12-60GN 113.10-12-70GN 113.10-12-80GN 113.10-12-90GN 113.10-12-100GN 113.10-12-110GN 113.10-12-120GN 113.10-16-30GN 113.10-16-35GN 113.10-16-40GN 113.10-16-45GN 113.10-16-50GN 113.10-16-60GN 113.10-16-70GN 113.10-16-80GN 113.10-16-90GN 113.10-16-100GN 113.10-16-110GN 113.10-16-120GN 113.10-16-130GN 113.10-16-140GN 113.10-16-150GN 113.10-20-50GN 113.10-20-60GN 113.10-20-70GN 113.10-20-80GN 113.10-20-90GN 113.10-20-100GN 113.10-20-110GN 113.10-20-120GN 113.10-20-130GN 113.10-20-140GN 113.10-20-150GN 113.10-25-50GN 113.10-25-60GN 113.10-25-70GN 113.10-25-80GN 113.10-25-90GN 113.10-25-100GN 113.10-25-110GN 113.10-25-120GN 113.10-25-130GN 113.10-25-140GN 113.10-25-150

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.