GN 5063 T-Handles Stainless Steel

Photo

GN 5063 T-Handles, Stainless Steel Finish: MT - Matte shot-blasted finish
Finish: MT - Matte shot-blasted finish
GN 5063 T-Handles, Stainless Steel Finish: MT - Matte shot-blasted finish GN 5063 T-Handles, Stainless Steel Finish: PL - Polished
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
with-IF-Award-Icon
GDA

Product description

Information

T-handles GN 5063 are great for lifting, moving and operating parts or for clamping purposes by means of threads. The ergonomic shape allows for high operating forces.

The T-handles can also be used in particularly aggressive environments thanks to the materials used.

Specification

Stainless steel AISI 316

  • Matte shot-blasted finishMT
  • PolishedPL

RoHS

Technical drawing

3D
Hide technical drawing
GN 5063 T-Handles, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2
Thread
d3 H9
Bore
bd4h1h2t
min.
63M 6B 6716411212
63M 8B 8716411216
80M 8B 8921521516
80M 10B 10921521520
100M 10B 101125651920
100M 12B 121125651924

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Bore d3
Finish

Selected Part (How to order)

Total (net)
10,22
plus VAT 1,94 €
gross 12,16 €
In stock
Weight: 0,111 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5063-63-M6-MTGN 5063-63-M6-PLGN 5063-63-B6-MTGN 5063-63-B6-PLGN 5063-63-M8-MTGN 5063-63-M8-PLGN 5063-63-B8-MTGN 5063-63-B8-PLGN 5063-80-M8-MTGN 5063-80-M8-PLGN 5063-80-B8-MTGN 5063-80-B8-PLGN 5063-80-M10-MTGN 5063-80-M10-PLGN 5063-80-B10-MTGN 5063-80-B10-PLGN 5063-100-M10-MTGN 5063-100-M10-PLGN 5063-100-B10-MTGN 5063-100-B10-PLGN 5063-100-M12-MTGN 5063-100-M12-PLGN 5063-100-B12-MTGN 5063-100-B12-PL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.