GN 529.5 Knurled Screws Duroplast

Photo

GN 529.5 Knurled Screws, Plastic, Threaded Stud Stainless Steel
ELESA original design
code: B.193 p-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The surface quality of the knurled nut GN 529.5 is of a sufficiently high standard to meet the highest requirements. The flash mark is not visible.

Specification

Plastic
Duroplast (PF)

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Threaded stud
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 529.5 Knurled Screws, Plastic, Threaded Stud Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
15M 3M 461016--11119
15M 5-101625--11119
18M 5-101625--13129
22M 6-1016202530151410
25M 6-1625---191812
30M 8-162540--241812

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l

Selected Part (How to order)

Total (net)
4,31
plus VAT 0,82 €
gross 5,13 €
In stock
ELESA Code: 102115
Description: B.195/15-SST-p-M3x6
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.