GN 5342.13 Three-Lobed Knobs with Loss Protection, Bushing Stainless Steel

Three-Lobed Knobs GN 5342.13: with Loss Protection, Bushing Stainless Steel
ELESA original design
code: VTT-SST-LP
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Three-lobed knobs GN 5342.13 can be captively attached to a base element with the help of a ball chain.

The star knobs are supplied ready assembled (with a plastic ball chain).

Specification

Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 60 °C
  • Black, matte finish

Bushing
Stainless steel AISI 304


Retaining ring / ball chain
Technoplymer (Polyacetal POM)


Key ring
Stainless steel
Chemically blackened


RoHS

On request

With bushing brass
Plastic ball chains with other lengths

Hide technical drawing
GN 5342.13 Three-Lobed Knobs, with Loss Protection, Bushing Stainless Steel sketch

Article options / Table

Loss protection

PWith plastic ball chain
Show / Hide columns
d1d2d3h1h2h3rt
min.
25M 51220102,42010
32M 6142311,52,72110
40M 8162713,53,221,513
50M 101930153,622,517

Build & Price

Knob diameter d1
Thread d2
Loss protection

Specifications

Knob diameter d1
Thread d2
Loss protection

Selected Part (How to order)

Total (net)
8,42
plus VAT 1,60 €
gross 10,02 €
In stock
ELESA Code: 168116
Description: VTT.25-SST-M5-LP
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.