GN 7072.1 Slit Shaft Collars Stainless Steel, with Extension-Tapped Holes

Slit Shaft Collars GN 7072.1: Stainless Steel, with Extension-Tapped Holes
Type: A - Extension-tapped holes, radial

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

With extension-tapped holes of the split shaft collars GN 7072.1, sensor holders GN 7062.10 or other elements such as the gear lever or cam can be attached to shafts and axles.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles. As compared to semi-split set collars, split shaft collars can even be assembled radially.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

Stainless steelNI AISI 316 LHC
Sintered


Socket cap screw DIN 912
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 7072.1 Split Shaft Collars, Stainless Steel, with Extension-Tapped Holes sketch

Article options / Table

Type

AExtension-tapped holes, radial
BExtension-tapped holes, axial
Show / Hide columns
d1d2 H10
Bore
series 1

Bore series 2
±0,2d3d4l1l2mk
Bore
series 1

Bore
series_2
stx ≈
max. protrusion of
cap screw
Adjustable hand lever for d3
30B 12-11M 4M 3131589,7-2,140,7GN 311-30-M4-12-SW
32B 14-11M 4M 31415,5810,8-2,140,7GN 311-30-M4-12-SW
36B 15B 1613M 5M 41519,91011,7122,15,51,4GN 311-30-M5-13-SW
42B 18B 2015M 5M 41724,71213,714,335,50,6GN 311-30-M5-15-SW
48B 22B 2515M 5M 42026,51216,417,235,50GN 311-45-M5-16-SW
55B 28B 3015M 6M 522,531,61818,719,3370,5GN 311-45-M6-18-SW
60B 32B 3515M 6M 52533,21821,222470,4GN 311-45-M6-19-SW
65B 40-15M 6M 527,534,61824,7-470,5GN 311-45-M6-20-SW

Build & Price

Outside diameter d1
d2
Material

Type


Outside diameter d1
d2
Material

Type


Selected Part (How to order)

Total (net)
27,64
plus VAT 5,25 €
gross 32,89 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.