GN 722.3 Spring Latches Stainless Steel, with Flange for Surface Mounting

Spring Latches GN 722.3: Stainless Steel, with Flange for Surface Mounting
Type: R - Right indexing cam

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

With spring latches GN 722.3, the plunger pin is retracted over the curve of the guide by a 180° turn of the latch. The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding. The A4 stainless steel version is suitable for use in particularly aggressive environments.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

Guide
Stainless steel precision castingA4 AISI 316


Latch
Stainless steel precision castingA4 AISI 316


Plunger pin
Stainless steel AISI 316


Pressure spring
Stainless steel AISI 316 Ti


RoHS

Hide technical drawing
GN 722.3 Spring Latches, Stainless Steel, with Flange for Surface Mounting sketch

Article options / Table

Type

LLeft indexing cam
RRight indexing cam
Show / Hide columns
d1
Pin -0,05/-0,25
Bore +0,1/+0,3
s+0,3d2 +0,2h1h2h3k1k2k3l1l2l3l4l5mA/FSpring load in N ≈
initial
end
8206,16,17,51,5107,51812541435374834101435
10206,16,17,51,5107,51812541435374834101435
12206,16,17,51,5107,51812541435374834101435
14206,16,17,51,5107,51812541435374834101435
163010,110,115515143410832054558055172270
203010,110,115515143410832054558055172270

Build & Price

Bolt diameter d1
Square s
Type


Material

Specifications

Bolt diameter d1
Square s
Type


Material

Selected Part (How to order)

Total (net)
22,38
plus VAT 4,25 €
gross 26,63 €
In stock
Weight: 0,160 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.3-8-20-L-A4GN 722.3-8-20-R-A4GN 722.3-10-20-L-A4GN 722.3-10-20-R-A4GN 722.3-12-20-L-A4GN 722.3-12-20-R-A4GN 722.3-14-20-L-A4GN 722.3-14-20-R-A4GN 722.3-16-30-L-A4GN 722.3-16-30-R-A4GN 722.3-20-30-L-A4GN 722.3-20-30-R-A4

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.