GN 950.6 Handwheels Stainless Steel

Bore code: B - Without keyway
Type: F - With fixed handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The dimensions of the handwheels GN 950.6 comply extensively with handwheels DIN 950.

Specification

Wheel body
Stainless steel precision casting AISI 316

  • Acid resistant (A4 quality)
  • Hub machined
  • Rim turned and polished
  • Unmachined surface matte shot-blasted

Fixed handle DIN 39
Stainless steel AISI 316L
Acid resistant (A4 quality)


RoHS

Accessory

Countersunk Washers GN 184.5 (for Axial Fastening)

On request

  • Other bore-Ø
  • With square
Hide technical drawing
GN 950.6 Handwheels, Stainless Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
FWith fixed handle
Show / Hide columns
d1d2 H9
Bore
bd3 d4l1l2 l3rØ
Handle
No. of spokes
1001014,525,5M 6173348,536163
1251215,827M 81835,56247203
140141729M 81938,56252203
1601417,531M 102039,57762253
200182037M 102444,57780253

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type


Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
56,32
plus VAT 10,70 €
gross 67,02 €
In stock
incl. material surcharge: 3,63 €
The material surcharge is already included in the price.
Weight: 0,460 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 950.6-100-B10-AGN 950.6-100-K10-AGN 950.6-100-B10-FGN 950.6-100-K10-FGN 950.6-125-B12-AGN 950.6-125-K12-AGN 950.6-125-B12-FGN 950.6-125-K12-FGN 950.6-140-B14-AGN 950.6-140-K14-AGN 950.6-140-B14-FGN 950.6-140-K14-FGN 950.6-160-B14-AGN 950.6-160-K14-AGN 950.6-160-B14-FGN 950.6-160-K14-FGN 950.6-200-B18-AGN 950.6-200-K18-AGN 950.6-200-B18-FGN 950.6-200-K18-F

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.