JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 103 Trapezoidal Lead Screws Steel / Stainless Steel, Single- or Multi-Start

Photo

GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start Material: ST - Case-hardened steel
Lead direction: RH - Right-hand thread
Material: ST - Case-hardened steel
Lead direction: RH - Right-hand thread
GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start Material: ST - Case-hardened steel
Lead direction: RH - Right-hand thread GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start Material: NI - Stainless steel
Lead direction: LH - Left-hand thread GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start Material: NI - Stainless steel
Lead direction: RH - Right-hand thread GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start Material: ST - Case-hardened steel
Lead direction: LH - Left-hand thread
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

In connection with trapezoidal lead nuts, trapezoidal lead screws GN 103 convert rotational movements into linear movements. They are used to move parts and transmit forces, such as in mechanical and plant engineering.

The threaded spindles are manufactured using a rolling process, which gives the thread a high level of strength. Depending on the application, either the nut or the threaded spindle moves axially during adjustment.

The thread dimensions of the trapezoidal lead screws comply with DIN 103. Trapezoidal thread drives can be assembled in conjunction with spindle nuts of the same thread size, number of thread starts and lead direction. The ends of the trapezoidal lead screws can be machined individually to accommodate the bearing or drive.

Specification

Case-hardened steelST C15


Stainless steelNI AISI 304


RoHS

Accessory

Trapezoidal Lead Nuts GN 103.1 (Gunmetall, with Flange)
Trapezoidal Lead Nuts GN 103.1 (Plastic, with Flange)
Trapezoidal Lead Nuts GN 103.2 (with Hex)
Trapezoidal Lead Nuts GN 103.3 (Cylindrical)

Technical drawing

3D
Hide technical drawing
GN 103 Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start sketch

Article options / Table

Lead direction

RHRight-hand thread
LHLeft-hand thread
Show / Hide columns
d x P
Single-start
d x Ph
Multi-start
Length lPT
Pitch
Number of
threads turns

Ph / PT
8 x 1,5-5001000--
10 x 2-5001000--
10 x 3-5001000--
12 x 3-5001000--
14 x 4-5001000--
16 x 4-5001000--
18 x 4-1000---
20 x 4-1000---
24 x 5-1000---
30 x 6-1000---
36 x 6-1000---
40 x 7-1000---
50 x 8-1000---
-12 x 6*1000-P32
-16 x 8*1000-P42
-20 x 8*1000-P42
-24 x 10*1000-P52
-30 x 12*1000-P62
-40 x 14*1000-P72
* For lead direction RH only

Build & Price

Open 3D configurator
d x P
d x Ph
Length l
Lead direction


Material


Selected Part (How to order)

Total (net)
6,13
plus VAT 1,16 €
gross 7,29 €
In stock
Weight: 0,150 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84834090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 103-8x1,5-500-RH-STGN 103-8x1,5-500-LH-STGN 103-8x1,5-500-RH-NIGN 103-8x1,5-500-LH-NIGN 103-8x1,5-1000-RH-STGN 103-8x1,5-1000-LH-STGN 103-8x1,5-1000-RH-NIGN 103-8x1,5-1000-LH-NIGN 103-10x2-500-RH-STGN 103-10x2-500-LH-STGN 103-10x2-500-RH-NIGN 103-10x2-500-LH-NIGN 103-10x2-1000-RH-STGN 103-10x2-1000-LH-STGN 103-10x2-1000-RH-NIGN 103-10x2-1000-LH-NIGN 103-10x3-500-RH-STGN 103-10x3-500-LH-STGN 103-10x3-500-RH-NIGN 103-10x3-500-LH-NIGN 103-10x3-1000-RH-STGN 103-10x3-1000-LH-STGN 103-10x3-1000-RH-NIGN 103-10x3-1000-LH-NIGN 103-12x3-500-RH-STGN 103-12x3-500-LH-STGN 103-12x3-500-RH-NIGN 103-12x3-500-LH-NIGN 103-12x3-1000-RH-STGN 103-12x3-1000-LH-STGN 103-12x3-1000-RH-NIGN 103-12x3-1000-LH-NIGN 103-14x4-500-RH-STGN 103-14x4-500-LH-STGN 103-14x4-500-RH-NIGN 103-14x4-500-LH-NIGN 103-14x4-1000-RH-STGN 103-14x4-1000-LH-STGN 103-14x4-1000-RH-NIGN 103-14x4-1000-LH-NIGN 103-16x4-500-RH-STGN 103-16x4-500-LH-STGN 103-16x4-500-RH-NIGN 103-16x4-500-LH-NIGN 103-16x4-1000-RH-STGN 103-16x4-1000-LH-STGN 103-16x4-1000-RH-NIGN 103-16x4-1000-LH-NIGN 103-18x4-1000-RH-STGN 103-18x4-1000-LH-STGN 103-18x4-1000-RH-NIGN 103-18x4-1000-LH-NIGN 103-20x4-1000-RH-STGN 103-20x4-1000-LH-STGN 103-20x4-1000-RH-NIGN 103-20x4-1000-LH-NIGN 103-24x5-1000-RH-STGN 103-24x5-1000-LH-STGN 103-24x5-1000-RH-NIGN 103-24x5-1000-LH-NIGN 103-30x6-1000-RH-STGN 103-30x6-1000-LH-STGN 103-30x6-1000-RH-NIGN 103-30x6-1000-LH-NIGN 103-36x6-1000-RH-STGN 103-36x6-1000-LH-STGN 103-36x6-1000-RH-NIGN 103-36x6-1000-LH-NIGN 103-40x7-1000-RH-STGN 103-40x7-1000-LH-STGN 103-40x7-1000-RH-NIGN 103-40x7-1000-LH-NIGN 103-50x8-1000-RH-STGN 103-50x8-1000-LH-STGN 103-50x8-1000-RH-NIGN 103-50x8-1000-LH-NIGN 103-12x6-1000-RH-STGN 103-12x6-1000-RH-NIGN 103-16x8-1000-RH-STGN 103-16x8-1000-RH-NIGN 103-20x8-1000-RH-STGN 103-20x8-1000-RH-NIGN 103-24x10-1000-RH-STGN 103-24x10-1000-RH-NIGN 103-30x12-1000-RH-STGN 103-30x12-1000-RH-NIGN 103-40x14-1000-RH-STGN 103-40x14-1000-RH-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.