JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 103.1 Trapezoidal Lead Nuts Plastic, Single-Start, with Flange

Photo

GN 103.1 Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange Material: POM - Plastic
Original design
code: NSF
Material: POM - Plastic
GN 103.1 Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange Material: POM - Plastic GN 103.1 Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange Material: PA - Plastic, polyamide
FDA

FDA compliant

Product description

Information

Trapezoidal lead nuts GN 103.1 are used together with trapezoidal lead screws GN 103. They can be fastened to the component to be adjusted via the bores in the flange.

The trapezoidal lead nuts should be lubricated to minimize wear.

Specification

Plastic, polyamidePA, polyamide
Beige
Operating temperature -40 °C to +90 °C


PlasticPOM, polyacetal
FDA-compliant plastic granulate
White
Operating temperature -40 °C to +90 °C


RoHS

Accessory

Trapezoidal Lead Screws GN 103

Technical drawing

3D
Hide technical drawing
GN 103.1 Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange sketch

Article options / Table

Lead direction

RHRight-hand thread
Show / Hide columns
d1 x P
Single-start
d2d3d4d5l1l2
10 x 225423452510
10 x 325423452510
12 x 328483862812
14 x 428483863512
16 x 428483864412
18 x 428483864412
20 x 432554574412
24 x 532554574412
30 x 638625074614

Build & Price

Open 3D configurator
Specifications

d1 x P
Lead direction

Material


Selected Part (How to order)

Total (net)
36,03
plus VAT 6,85 €
gross 42,88 €
Delivery time 3-7 days
ELESA Code: 470391
Description: NSF-10x2-R-W
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84834090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 103.1-10x2-RH-PAGN 103.1-10x2-RH-POMGN 103.1-10x3-RH-PAGN 103.1-10x3-RH-POMGN 103.1-12x3-RH-PAGN 103.1-12x3-RH-POMGN 103.1-14x4-RH-PAGN 103.1-14x4-RH-POMGN 103.1-16x4-RH-PAGN 103.1-16x4-RH-POMGN 103.1-18x4-RH-PAGN 103.1-18x4-RH-POMGN 103.1-20x4-RH-PAGN 103.1-20x4-RH-POMGN 103.1-24x5-RH-PAGN 103.1-24x5-RH-POMGN 103.1-30x6-RH-PAGN 103.1-30x6-RH-POM

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.