JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 103.2 Trapezoidal Lead Nuts Steel / Stainless Steel, Single-Start, with Hex

Photo

GN 103.2 Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex Material: ST - Steel
Material: ST - Steel
GN 103.2 Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex Material: ST - Steel GN 103.2 Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Trapezoidal lead nuts GN 103.2 are used together with trapezoidal thread spindles GN 103. The wrench flats are used for fastening and prevent the nut from turning. The nut can also be driven via the hexagon.

Since steel and stainless steel nuts tend to cold welding (seizing), the thread must be permanently lubricated. Therefore, steel and stainless steel nuts are primarily used for sporadic adjustments.

Specification

SteelST 1.0718


Stainless steelNI AISI 303


RoHS

Accessory

Trapezoidal Lead Screws GN 103

Technical drawing

3D
Hide technical drawing
GN 103.2 Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex sketch

Article options / Table

Lead direction

RHRight-hand thread
Show / Hide columns
d x P
Single-start
Length lA/F
8 x 1,51212
10 x 21517
10 x 31517
12 x 31819
14 x 42122
16 x 42427
18 x 42727
20 x 43030
24 x 53636
30 x 64546
36 x 65455
40 x 76065
50 x 87575

Build & Price

Open 3D configurator
d x P
Lead direction

Material


Selected Part (How to order)

Total (net)
5,25
plus VAT 1,00 €
gross 6,25 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84834090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 103.2-8x1,5-RH-STGN 103.2-8x1,5-RH-NIGN 103.2-10x2-RH-STGN 103.2-10x2-RH-NIGN 103.2-10x3-RH-STGN 103.2-10x3-RH-NIGN 103.2-12x3-RH-STGN 103.2-12x3-RH-NIGN 103.2-14x4-RH-STGN 103.2-14x4-RH-NIGN 103.2-16x4-RH-STGN 103.2-16x4-RH-NIGN 103.2-18x4-RH-STGN 103.2-18x4-RH-NIGN 103.2-20x4-RH-STGN 103.2-20x4-RH-NIGN 103.2-24x5-RH-STGN 103.2-24x5-RH-NIGN 103.2-30x6-RH-STGN 103.2-30x6-RH-NIGN 103.2-36x6-RH-STGN 103.2-36x6-RH-NIGN 103.2-40x7-RH-STGN 103.2-40x7-RH-NIGN 103.2-50x8-RH-STGN 103.2-50x8-RH-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.