GN 14580.5 Socket Cap Screws Steel / Stainless Steel, with Low-Profile Head, with Internal Hexalobular

Socket Cap Screws GN 14580.5: Steel / Stainless Steel, with Low-Profile Head, with Internal Hexalobular
Material: NI - Stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Socket cap screws GN 14580.5 are used to fasten parts where a counterbore is not possible and insufficient height is available for a normal screw head.

Due to their head geometry, screws according to this specification have a reduced load capacity as per ISO 898-1. The maximum tightening torque specified in the table may not be exceeded.

Specification

SteelBN
Chemically nickel plated, black


Stainless steelNI AISI 304


RoHS

Hide technical drawing
GN 14580.5 Socket Cap Screws, Steel / Stainless Steel, with Low-Profile Head, with Internal Hexalobular sketch

Article options / Table

Identification no.

2Head height k significantly reduced
Show / Hide columns
d1Length l
Steel

Stainless steel
d2k
±0,1
A/FMax. tightening torque
in Nm

BN


NI
Packaging units
M 2----45681012---40,5T 4-0,1510
M 36810-68101216----70,8T 60,70,610
M 46810-681012162025--80,9T 82,31,510
M 581012168101216202530--91T1043,110
M 6----81012162025303540121,2T20-5,310

Build & Price

Thread d1
Length l (Steel)
Length l (Stainless steel)
Material


Identification no.

Thread d1
Length l (Steel)
Length l (Stainless steel)
Material


Identification no.

Selected Part (How to order)

Total (net)
1,12
plus VAT 0,21 €
gross 1,33 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181562
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 14580.5-M2-4-NI-2GN 14580.5-M2-5-NI-2GN 14580.5-M2-6-NI-2GN 14580.5-M2-8-NI-2GN 14580.5-M2-10-NI-2GN 14580.5-M2-12-NI-2GN 14580.5-M3-6-BN-2GN 14580.5-M3-8-BN-2GN 14580.5-M3-10-BN-2GN 14580.5-M3-6-NI-2GN 14580.5-M3-8-NI-2GN 14580.5-M3-10-NI-2GN 14580.5-M3-12-NI-2GN 14580.5-M3-16-NI-2GN 14580.5-M4-6-BN-2GN 14580.5-M4-8-BN-2GN 14580.5-M4-10-BN-2GN 14580.5-M4-6-NI-2GN 14580.5-M4-8-NI-2GN 14580.5-M4-10-NI-2GN 14580.5-M4-12-NI-2GN 14580.5-M4-16-NI-2GN 14580.5-M4-20-NI-2GN 14580.5-M4-25-NI-2GN 14580.5-M5-8-BN-2GN 14580.5-M5-10-BN-2GN 14580.5-M5-12-BN-2GN 14580.5-M5-16-BN-2GN 14580.5-M5-8-NI-2GN 14580.5-M5-10-NI-2GN 14580.5-M5-12-NI-2GN 14580.5-M5-16-NI-2GN 14580.5-M5-20-NI-2GN 14580.5-M5-25-NI-2GN 14580.5-M5-30-NI-2GN 14580.5-M6-8-NI-2GN 14580.5-M6-10-NI-2GN 14580.5-M6-12-NI-2GN 14580.5-M6-16-NI-2GN 14580.5-M6-20-NI-2GN 14580.5-M6-25-NI-2GN 14580.5-M6-30-NI-2GN 14580.5-M6-35-NI-2GN 14580.5-M6-40-NI-2

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.