GN 239.6 Hinges with Safety Switch Plastic, with Cable

ELESA original design

code: CFSW.
Type: AK - Cable at the top

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Hinges GN 239.6 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then interrupt a protective circuit via a break contact (NC) and at the same time signal the door opening by closing a make contact element (NO).

The contact blocks are fitted with force-opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable (see contact travel diagram).

Together with the integrated contact blocks, the hinges are a compact, tamper-proof and easy to mount unit.

Operating instructions showing more important technical information are included with every hinge.

Specification

  • Housing
    Plastic (Polyamide PA-HP)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pin and mounting bushings
    Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte
    • Temperature resistant up to 80 °C

RoHS

Accessory

Mounting Plates GN 239.8

On request

Hinges with operation angle > 0°

  • Hinges with other contact block
  • Housing in gray, RAL 7040
Hide technical drawing
GN 239.6 Hinges with Safety Switch, Plastic, with Cable sketch

Article options / Table

Type

AKCable at the top
BKCable at the bottom
CKCable from the back

Identification no.

1Contact block with 2NC / 2NO
2Contact block with 3NC / 1NO
Show / Hide columns
l1l2h1h2h3l3
Cable length
in meter
m1m2
60 +1110251512254291

Build & Price

Width l1
Length l2
Identification No.


Type



Cable length (in meter) l3
Specifications

Width l1
Length l2
Identification No.


Type



Cable length (in meter) l3

Mechanical features

Maximal load

Information without safety factor



Load
direction

GN 239.6 Skizze 1 GN 239.6 Skizze 2 GN 239.6 Skizze 3

Examples of calculation
→ see Operating instruction

F max.

2100 N

2800 N

1300 N

Fixing

from the front, with contersunk screws or socket cap screws, e.g. DIN 7991 / DIN 912
from the back, with hexagon head screws or nuts, e.g. DIN 933 / DIN 934

Recommended torque

5 Nm (Screws and nuts M6)

Protection type

IP67

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1, K

Contact material

Silver alloy Ag 999

Operating travel diagram
(scheme)

The switching points are adjustable
up to 4° in direction of 0°.

see operating instruction

Skizze Schaltwegdiagramm GN 239.6

Maximum operating frequency

1200 operating cycles / hour

acc. to IEC 60947-5-1

Mechanical life span

106 operating cycles

acc. to IEC 60947-5-1

Actuating speed

min. 2° / second, max. 90° / second

Electrical features

Utilization category

acc. to IMQ

DC 13: 24 V DC / 2 A (connector plug)
AC 15: 400 V AC / 4 A (cable)
DC 13: 250 V AC / 0,3 A (cable)

acc. to EN 60947-5-1
acc. to EN 60947-5-2

acc. to UL

Plug - C 300 / Q 300: AC / DC Control signals 24 V / 2 A electrical circuit cat. 2
Cable - C 300: 240 V AC / 0,75 A / Q 300: 250 V DC / 0,27 A / therm. current 2,5 A

Contacts, termination
8-pole connector M12 or
9 wire cable with
2 m or 5 m length
Pin and cable assignment

GN 239.6 Skizze 5

Type of cable

UL/CSA STYLE 2587 8X AWG 22

Short-circuit current

1000 A

acc. to IQM

Rated insulation voltage

30 V AC/DC (connector plug) and 400 AC (cable)

Short-circuit protection

4 A, 500 V, Type gG

Ambient temperature

  • 20 °C ... + 80 °C

Degree of pollution, external

3

acc. to EN 60947-5-1

Mission time (TM)

20 years

acc. to EN ISO 13849-1

Number of cycles (B10 d)

2 000 000

acc. to EN 61820-2

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
IMQ: CA02.04800
UL: E 360222

3e29142e-6524-4b60-afcc-da6bf1c22ab6 6963cf6c-1952-41eb-9c91-1825b4e17ada 982e2c64-5598-4975-bcc3-8d8b4897ee29

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instructions for GN 239.6 hinges which are included with every hinge and which are also available as PDF downloads from Operating instructions.
The hinges with safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. Otto Ganter GmbH & Co. KG will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part (How to order)

Total (net)
104,79
plus VAT 19,91 €
gross 124,70 €
In stock
ELESA Code: 426611
Description: CFSW-110-6-2NO+2NC-F-A-2
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85369095
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 239.6-60-110-1-AK-2GN 239.6-60-110-2-AK-2GN 239.6-60-110-1-BK-2GN 239.6-60-110-2-BK-2GN 239.6-60-110-1-CK-2GN 239.6-60-110-2-CK-2GN 239.6-60-110-1-AK-5GN 239.6-60-110-2-AK-5GN 239.6-60-110-1-BK-5GN 239.6-60-110-2-BK-5GN 239.6-60-110-1-CK-5GN 239.6-60-110-2-CK-5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.