Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 9192.3 Height Adjusting Cylinders for Down-Thrust Clamps GN 9192, Steel

Height Adjusting Cylinders GN 9192.3: for Down-Thrust Clamps GN 9192, Steel

Product description

Height adjusting cylinders GN 9192.3 are used to increase the clamping height of down-thrust clamps GN 9192.

Height adjusting cylinders can also be used in combination with positioning elements and clamping pads to position contact points at a greater distance from the reference surface.

Specification

Height adjusting cylinder
Steel

  • Case-hardened
  • Blackened

Grub screw DIN 913
Steel, blackened


RoHS

Hide technical drawing
GN 9192.3 Height Adjusting Cylinders, Steel sketch

Article options / Table

Show / Hide columns
d1 -0,1d2h1 ±0,01h2Length lA/F
25M 820102022
25M 840202536
40M 1235203036
40M 1270203536

Build & Price

d1
d2
h1
d1
d2
h1

Selected Part (How to order)

Total (net)
45,93
plus VAT 8,73 €
gross 54,66 €
In stock
Weight: 0,071 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9192.3-25-M8-20GN 9192.3-25-M8-40GN 9192.3-40-M12-35GN 9192.3-40-M12-70

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.