GN 41i Rotating Angle Brackets Zinc Die Casting, for Aluminum Profiles (i-Modular System)

Rotating Angle Brackets GN 41i: Zinc Die Casting, for Aluminum Profiles (i-Modular System)
i-modular-system

i-Modular System (Item compatible)

Product description

Rotating angle brackets GN 41i connect two intersecting aluminum profiles, rotatably mounted via a bushing. Machining of the profile is not necessary.

Specification

  • Housing
    Zinc die casting
    Painted, white aluminumZW

  • Fastening set
    Screws, T-nuts and bushing
    Steel, zinc plated, blue passivatedSZ

RoHS

Hide technical drawing
GN 41i Rotating Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

CWith fastening set
Show / Hide columns
l1n1n2d1d2l2l3m1m2sw1sw2
2466M 6M 62727151544
3288M 8M 83636202055

Build & Price

Length l1
Slot width n1
Slot width n2
Type

Housing finish
Material/finish
Fastening set

Length l1
Slot width n1
Slot width n2
Type

Housing finish
Material/finish
Fastening set

Selected Part (How to order)

Total (net)
9,32
plus VAT 1,77 €
gross 11,09 €
In stock
Weight: 0,065 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 41i-2466-C-ZWSZGN 41i-3288-C-ZWSZ

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.