GN 41b Rotating Angle Brackets Aluminum, for Aluminum Profiles (b-Modular System)

Rotating Angle Brackets GN 41b: Aluminum, for Aluminum Profiles (b-Modular System)
l1: 28

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

b-modular-system

b-Modular System (Bosch compatible)

Product description

Rotating angle brackets GN 41b connect two crossed aluminum profiles at an any angle. Machining of the profile is not necessary.

Depending on the installation situation for the rotating angle bracket, it may be necessary to break off the guide steps or leave out the guide pins.

Specification

Housing
Aluminum
Painted, white aluminumAW


Fastening set
Screws and T-slot nuts
Steel, zinc plated, blue passivatedSZ


Slot adapter for l1 = 28
Plastic


Guide pin for l1 = 40
Plastic


RoHS

Hide technical drawing
GN 41b Rotating Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

CWith fastening set
Show / Hide columns
l1n1n2d1d2d3l2l3m1m2m3m4A/F1A/F2Grid size
281010M 8M 8-283814,514,53,5135540 / 45
401010M 8M 81042,542,522,522,5--5545

Build & Price

Length l1
Slot width n1
Slot width n2
Type

Housing finish
Material/finish
Fastening set

Length l1
Slot width n1
Slot width n2
Type

Housing finish
Material/finish
Fastening set

Selected Part (How to order)

Total (net)
5,98
plus VAT 1,14 €
gross 7,12 €
In stock
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 41b-281010-C-AWSZGN 41b-401010-C-AWSZ

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.