GN 828 Bearing Blocks for Adjusting Screws GN 827, Aluminum

Bearing Blocks GN 828: for Adjusting Screws GN 827, Aluminum
Type: A - With thread, mounting from above

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Bearing blocks GN 828 are used in combination with adjusting screws GN 827 for simple adjustment and positioning tasks.

For processing and assembly equipment on which attachments and mechanisms must be regularly exchanged, particularly simple adjustments can be achieved by combining adjusting screws GN 827, knurled nuts GN 827.1 and bearing blocks GN 828 of the types UA and UB to ensure that settings are retained even between uses.

On the opposing part, type A or threading already present in the mounting plate can be used.

Specification

AluminumAM
Matte ground


Reference line
Laser-engraved, black discharged


RoHS

Accessory

Adjusting Screws GN 827
Knurled Nuts GN 827.1

Hide technical drawing
GN 828 Bearing Blocks, for Adjusting Screws GN 827, Aluminum sketch

Article options / Table

Type

AWith thread, mounting from above
UAwith groove, mounting from above
UBwith groove, mounting from the front
Show / Hide columns
d1
Thread
Type A
d1 +0,6 / +0,4
Bore
Type UA / UB
h1
Type A

Type UA

Type UB
h11d2h2h3h4kLength lm
M 6 x 1651020101525101520104,5651,65,63522
M 8 x 1881520122030152030125,5862,66,64025
M 10 x 110102030152030202535156,5107,53,68,64530

Build & Price

d1 Thread (Type A)
d1 Bore (Type UA / UB)
Type



h1 (Type A)
h1 (Type UA)
h1 (Type UB)
Material

d1 Thread (Type A)
d1 Bore (Type UA / UB)
Type



h1 (Type A)
h1 (Type UA)
h1 (Type UB)
Material

Selected Part (How to order)

Total (net)
8,21
plus VAT 1,56 €
gross 9,77 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.