GN 2408 Telescopic Linear Slides with Rails Connected in H-Shape

Telescopic Linear Slides GN 2408: with Rails Connected in H-Shape
Type: DG - Runner 1 x with countersunk and 1 x with thread

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Telescopic linear slides GN 2408 consist of two interconnected linear slides. They are used, for example, in handling or automation applications and in jigmaking, for straight-line traversal distance when large extension and a low construction height of the rail are required. The H-shape of the rails profile gives the configuration a high degree of sturdiness.

The rails and runners are equal in length. Both rails can be extended so that an extension is reached which is longer than the base length l1. Removing the support screws from the rails allows a stroke of the runners on both sides. The position of the rail is defined only at the two end positions.

Depending on the requirements, three types are available with different mounting holes. External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / Runner
Heat-treated steel

  • Zinc plated, blue passivated
  • Raceways hardened

Balls
Anti-friction bearing steel, hardened


Ball cage
Steel, zinc plated


Rail connection

  • Blank rivets, St. Steel (h1 = 28 and 35)
  • Screws, Steel zinc plated (h1 = 43)

RoHS

On request

Other lengths (based on the standard lengths grid dimension of 80 mm)
Special lengths (other bore, start and end distances)
Version with defined movement of the rail (only for two-way stroke)

Hide technical drawing
GN 2408 Telescopic Linear Slides sketch

Article options / Table

Type

GGRunner with thread, on both sides
DGRunner 1 x with countersunk and 1 x with thread
DDRunner with countersunk, on both sides
Show / Hide columns
h1l1 - l2
Length - Stroke
b1b2d1d2st
28210 - 232370 - 380450 - 464530 - 54824,625,8M 55,547
35370 - 406450 - 494530 - 558610 - 6463334M 66,53,510
43450 - 486610 - 626770 - 796930 - 9664244M 88,54,513,5

Build & Price

Height h1
Length of the rail l1
Type



Height h1
Length of the rail l1
Type



Static load rating

Show / Hide columns
Article no.
GN 2408
Load ratings
Corad in N
-28-210447
-28-3701000
-28-4501205
-28-5301140
-35-3701035
-35-4501265
-35-5301705
-35-6101930
-43-4501890
-43-6103035
-43-7703145
-43-9302580

Selected Part (How to order)

Total (net)
192,15
plus VAT 36,51 €
gross 228,66 €
#artikelLagerbestandAnfrageUsa
Weight: 0,920 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.