GN 416 Spring Latches Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting

Photo

GN 416 Spring Latches, Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting Type: L1 - Locking / Rest position, via counterclockwise rotation
Type: L1 - Locking / Rest position, via counterclockwise rotation
GN 416 Spring Latches, Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting Type: L1 - Locking / Rest position, via counterclockwise rotation GN 416 Spring Latches, Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting Type: R1 - Locking / Rest position, via clockwise rotation GN 416 Spring Latches, Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting Type: S - Without locking, without rest position
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

The plunger of spring latches GN 416 is operated by an axial pulling of the latch. This kind of operation from the top side is advantageous in certain installation situations.

With type S, the plunger pin is secured to prevent it from turning. Spring latches GN 416 of types R1 and L1 feature a notch that allows the plunger pin to be locked in starting position or in retracted position to prevent unintentional movement.

The fastening range is dimensioned so that washers ISO 7092 can be used.

Specification

Guide
Zinc die casting
Powder coated
Black, RAL 9005, textured finish


Plunger pin
Steel
Zinc plated, blue passivated


Pressure spring
Stainless steel AISI 301


Latch
Plastic, Polyamide (PA)
Black, matte
Not removable


RoHS

Accessory

Locators GN 416.1
Positioning Bushings GN 412.2

Technical drawing

3D
Hide technical drawing
GN 416 Spring Latches, Guide Zinc Die Casting / Plunger Pin Steel, with Flange for Surface Mounting sketch

Article options / Table

Type

SWithout locking, without rest position
L1Locking / Rest position, via counterclockwise rotation
R1Locking / Rest position, via clockwise rotation
Show / Hide columns
d
Pin -0,05
Bore +0,1/+0,05
b1b2b3b4 h1h2k1k2k3k4l1l2 min.l3Spring load in N ≈
initial

end
63832165,48,56275,51214,5471014717
83832165,48,56275,51214,5471014717
84640206,4116336,514,519591217823
103832165,48,56275,51214,5471014717
104640206,4116336,514,519591217823
124640206,4116336,514,519591217823

Build & Price

Open 3D configurator
Bolt diameter d
Flange width b1
Type



Selected Part (How to order)

Total (net)
5,29
plus VAT 1,01 €
gross 6,30 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,067 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 416-6-38-SGN 416-6-38-L1GN 416-6-38-R1GN 416-8-38-SGN 416-8-38-L1GN 416-8-38-R1GN 416-8-46-SGN 416-8-46-L1GN 416-8-46-R1GN 416-10-38-SGN 416-10-38-L1GN 416-10-38-R1GN 416-10-46-SGN 416-10-46-L1GN 416-10-46-R1GN 416-12-46-SGN 416-12-46-L1GN 416-12-46-R1

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.