GN 412 Indexing Plungers with and without Rest Position

Photo

GN 412 Indexing Plungers with Screw-On Flange Type: B - Without rest position
Identification no.: 1 - Mounting from the front
Type: B - Without rest position
Identification no.: 1 - Mounting from the front
GN 412 Indexing Plungers with Screw-On Flange Type: B - Without rest position
Identification no.: 1 - Mounting from the front GN 412 Indexing Plungers with Screw-On Flange Type: B - Without rest position
Identification no.: 2 - Mounting from the back GN 412 Indexing Plungers with Screw-On Flange Type: C - With rest position
Identification no.: 1 - Mounting from the front GN 412 Indexing Plungers with Screw-On Flange Type: C - With rest position
Identification no.: 2 - Mounting from the back
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

The outstanding feature of the indexing plungers GN 412 is their compact design. They are mounted either from the front with cylinder head screws or from the back through threads. In Type C, the knob can be turned by 30° after retracting the indexing pin, holding it in the "retracted" position by means of the indexing lock.

The dimensions and connection measurements match the combination with GN 412.1 mounting blocks in connection with positioning bushings GN 412.2 or GN 412.3.

Specification

Guide
Zinc die casting
Powder coated
Black, textured finish


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob
Plastic (Polyamide PA)

  • Black, matte
  • Not removable

RoHS

Technical drawing

3D
Hide technical drawing
GN 412 Indexing Plungers with Screw-On Flange sketch

Article options / Table

Type

BWithout rest position
CWith rest position

Identification no.

1Mounting from the front
2Mounting from the back
Show / Hide columns
d1
Pin 0/-0,06
Bore +0,05/+0,1
bd2d3d4hkl1l2 min.l3l4sA/FtSpring load in N ≈
initial

end
5354,3M 4252625326614121210515
6354,3M 4252625326614121210515
8475,3M 533343539101018141712935
10475,3M 533343539101018141712935

Build & Price

Open 3D configurator
Bolt diameter d1
Length b
Type


Identification no.


Selected Part (How to order)

Total (net)
5,69
plus VAT 1,08 €
gross 6,77 €
In stock
Weight: 0,069 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 412-5-35-B-1GN 412-5-35-C-1GN 412-5-35-B-2GN 412-5-35-C-2GN 412-6-35-B-1GN 412-6-35-C-1GN 412-6-35-B-2GN 412-6-35-C-2GN 412-8-47-B-1GN 412-8-47-C-1GN 412-8-47-B-2GN 412-8-47-C-2GN 412-10-47-B-1GN 412-10-47-C-1GN 412-10-47-B-2GN 412-10-47-C-2

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.