GN 3124 Sockets Aluminum, for Hygienic Design Standard Parts

Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Sockets GN 3124 are used to install the Hygienic Design standard parts listed in the table. In conjunction with the aluminum material used, the rounded hexagon geometry of the wrench flats transfers the torque to the screw head without causing damage.

If the specified torques are complied with, the socket wrench inserts achieve a long service life. They are driven using commercially available ratchets or reversible ratchets with square drive.

Specification

AluminumAL


RoHS

Hide technical drawing
GN 3124 Sockets, Aluminum, for Hygienic Design Standard Parts sketch

Article options / Table

Coding

KShort version
Show / Hide columns
A/F
For hex size
s
Nominal size of square driver
as per DIN 3120


corresponds to inch
d1d2Length ltMax. torque
in Nm
for Screws / Nuts / Latches

GN 1580

GN 1581

GN 1582

GN 1150
76,31/4"181319,510,51,3M 4M 4--
86,31/4"191320112,5M 5M 5M 5-
106,31/4"221321,512,54,4M 6M 6M 6-
116,31/4"231322,513,52,5---d1 = 22
136,31/4"2513251611M 8M 8M 8d1 = 30
1612,51/2"2929362021M 10M 10M 10-
1812,51/2"313037,521,538M 12M 12--
2212,51/2"38304125100-M 16--
2412,51/2"4030432794M 16---
2712,51/2"44304731100-M 20--
3012,51/2"473048,532,5100M 20---

Build & Price

Width across flats A/F
Square s
Coding

Material

Width across flats A/F
Square s
Coding

Material

Selected Part (How to order)

Total (net)
13,21
plus VAT 2,51 €
gross 15,72 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82042000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3124-7-6,3-K-ALGN 3124-8-6,3-K-ALGN 3124-10-6,3-K-ALGN 3124-11-6,3-K-ALGN 3124-13-6,3-K-ALGN 3124-16-12,5-K-ALGN 3124-18-12,5-K-ALGN 3124-22-12,5-K-ALGN 3124-24-12,5-K-ALGN 3124-27-12,5-K-ALGN 3124-30-12,5-K-AL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.