D0 | Fine turned, without rubber underlay |
D1 | Fine turned, with rubber underlay, inlaid, black |
S | Without nut, external hex at the bottom |
SK | With nut, external hex at the bottom |
T | Without nut, wrench flat at the bottom |
TK | With nut, wrench flat at the bottom |
U | Without nut, hex socket at the top and wrench flat at the bottom |
UK | With nut, hex socket at the top and wrench flat at the bottom |
V | Without nut, external hex at the top and wrench flat at the bottom |
VK | With nut, external hex at the top and wrench flat at the bottom |
W | With adjustable sleeve, covered thread and wrench flat at the bottom |
X | External hex with internal thread |
d1 | d2 | l1 Version S / SK | Version T / TK and U / UK | l2 Version V / VK | l3 ≈ Version W | l7 Version X | h1 | h2 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 34 | 8,5 | 2 |
80 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 37 | 8,5 | 2 |
80 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 40 | 8,5 | 2 |
80 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 75 | 100 | 125 | 150 | 118 | 143 | 168 | 193 | 46 | 8,5 | 2 |
80 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 100 | 125 | 150 | 200 | 143 | 168 | 193 | 243 | 54 | 8,5 | 2 |
80 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | 100 | 150 | 200 | - | 168 | 218 | 268 | - | - | 8,5 | 2 |
100 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 35 | 9 | 3 |
100 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 38 | 9 | 3 |
100 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 41 | 9 | 3 |
100 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 75 | 100 | 125 | 150 | 119 | 144 | 169 | 194 | 47 | 9 | 3 |
100 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 100 | 125 | 150 | 200 | 144 | 169 | 194 | 244 | 55 | 9 | 3 |
100 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | 100 | 150 | 200 | - | 169 | 219 | 269 | - | - | 9 | 3 |
120 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | - | - | - | - | - | - | - | - | 59 | 12 | 3,5 |
120 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | - | - | - | - | - | - | - | - | - | 12 | 3,5 |
120 | M 30 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | - | - | - | - | - | - | - | - | - | 12 | 3,5 |
d1 | d2 | d3 | h3 | h4 | h5 | l4 | l5 | l6 | A/F1 | A/F2 | A/F3 | A/F4 | A/F5 | A/F6 | A/F7 | t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80 | M 8 | - | 19,5 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 8 |
80 | M 10 | - | 19,5 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 10 |
80 | M 12 | - | 19,5 | - | - | - | - | - | 17 | - | - | - | - | - | 17 | 12 |
80 | M 16 | 24 | - | 25,5 | 21,5 | 45 | 45 | 29 | - | 12 | 8 | 10 | 12 | 20 | 22 | 16 |
80 | M 20 | 30 | - | 27 | 23 | 56 | 56 | 36 | - | 15 | 10 | 13 | 16 | 24 | 27 | 20 |
80 | M 24 | 35 | - | 30,5 | 26 | 67 | 67 | 42 | - | 19 | 12 | 17 | 20 | 30 | - | - |
100 | M 8 | - | 20,5 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 8 |
100 | M 10 | - | 20,5 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 10 |
100 | M 12 | - | 20,5 | - | - | - | - | - | 17 | - | - | - | - | - | 17 | 12 |
100 | M 16 | 24 | - | 26,5 | 22,5 | 45 | 45 | 32 | - | 12 | 8 | 10 | 12 | 20 | 22 | 16 |
100 | M 20 | 30 | - | 28 | 24 | 56 | 56 | 40 | - | 15 | 10 | 13 | 16 | 24 | 27 | 20 |
100 | M 24 | 35 | - | 31,5 | 27 | 67 | 67 | 48 | - | 19 | 12 | 17 | 20 | 30 | - | - |
120 | M 20 | - | - | 32 | - | - | - | - | - | 15 | 10 | - | - | - | 27 | 20 |
120 | M 24 | - | - | 35,5 | - | - | - | - | - | 19 | 12 | - | - | - | - | - |
120 | M 30 | - | - | 39,5 | - | - | - | - | - | 24 | 12 | - | - | - | - | - |
d1 | d2 | Static load in kN Version S / SK | Version T / TK Version U / UK | Version V / VK | Version W | Version X |
---|---|---|---|---|---|---|
80 | M 8 | 6 | - | - | - | 17 |
80 | M 10 | 11 | - | - | - | 17 |
80 | M 12 | 16 | - | - | - | 17 |
80 | M 16 | - | 17 | 21 | 25 | 17 |
80 | M 20 | - | 28 | 35 | 35 | 28 |
80 | M 24 | - | 46 | 52 | 52 | - |
100 | M 8 | 6 | - | - | - | 17 |
100 | M 10 | 11 | - | - | - | 17 |
100 | M 12 | 16 | - | - | - | 17 |
100 | M 16 | - | 17 | 21 | 25 | 17 |
100 | M 20 | - | 28 | 35 | 35 | 28 |
100 | M 24 | - | 46 | 52 | 52 | - |
120 | M 20 | - | 28 | - | - | 28 |
120 | M 24 | - | 46 | - | - | - |
120 | M 30 | - | 43 | - | - | - |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0