GN 425.9 Folding Handles Stainless Steel

Photo

GN 425.9 Folding Handles, Stainless Steel Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish
GN 425.9 Folding Handles, Stainless Steel Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish
GN 425.9 Folding Handles, Stainless Steel Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: GS - Matte shot-blasted finish
GN 425.9 Folding Handles, Stainless Steel Type: A - Mounting from the back with thread
Identification no.: 3 - Handle 180° foldaway
Finish: GS - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Folding handles GN 425.9 are used where the handle must only protrude a short distance in the resting position.

Folding handles numbers 1 and 2 are suitable for side “access,” as these have a 90° limit stop. If used from above, numbers 3 and 4 with a handle which can fold freely through 180° are a better version.

The retaining springs of numbers 2 and 4 keep the handle in any position. This keeps the handle in a position which can be easily accessed and prevents noise as a result of vibration in the resting position.

The handle and the retaining springs are secured by mounting the attachment across the entire surface. All components are supplied unassembled.

Specification

Attachment part
Stainless steel precision castingNI AISI CF-8

  • Matte shot-blasted finishGS
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    (only in type A and B)

Handle bar
Stainless steel AISI 304
Matte shot-blasted


Retaining springs
Spring steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 425.9 Folding Handles, Stainless Steel sketch

Article options / Table

Type

AMounting from the back with thread
BMounting the operator's side with through hole
CMounting from the operator's side by welding

Identification no.

1Handle 90° foldaway
2Handle 90° foldaway, with retaining springs
3Handle 180° foldaway
4Handle 180° foldaway, with retaining springs
Show / Hide columns
Length lb1b2b3d1d2h1h2h3h4mt1t2
12012420106M 66,41653495960109,6

Build & Price

Open 3D configurator
Length l
Material

Type



Identification no.




Finish
SW

Selected Part (How to order)

Total (net)
16,48
plus VAT 3,13 €
gross 19,61 €
In stock
incl. material surcharge: 0,31 €
The material surcharge is already included in the price.
Weight: 0,266 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 425.9-120-NI-A-1-GSGN 425.9-120-NI-A-1-SWGN 425.9-120-NI-A-2-GSGN 425.9-120-NI-A-2-SWGN 425.9-120-NI-A-3-GSGN 425.9-120-NI-A-3-SWGN 425.9-120-NI-A-4-GSGN 425.9-120-NI-A-4-SWGN 425.9-120-NI-B-1-GSGN 425.9-120-NI-B-1-SWGN 425.9-120-NI-B-2-GSGN 425.9-120-NI-B-2-SWGN 425.9-120-NI-B-3-GSGN 425.9-120-NI-B-3-SWGN 425.9-120-NI-B-4-GSGN 425.9-120-NI-B-4-SWGN 425.9-120-NI-C-1-GSGN 425.9-120-NI-C-2-GSGN 425.9-120-NI-C-3-GSGN 425.9-120-NI-C-4-GS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.