GN 4490.1 Mounting Plates for Ball Housings of Ball Catches GN 4490, Stainless Steel

Mounting Plates GN 4490.1: for Ball Housings of Ball Catches GN 4490, Stainless Steel
Type: L - L-shaped
Identification no.: 1 - Short

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Mounting plates GN 4490.1 enable the use of ball catches GN 4490 in various installation situations. The positioning is facilitated by slotted holes.

Specification

Stainless steelA4 AISI 316
Matte shot-blasted finishGS


RoHS

Accessory

T-Nuts GN 50b
T-Nuts GN 50i
T-Slot Nuts GN 51b

Hide technical drawing
GN 4490.1 Mounting Plates, For Ball Housings of Ball Catches GN 4490, Stainless Steel sketch

Article options / Table

Type

LL-shaped

Identification no.

1Short
2Long
Show / Hide columns
l1dl2
Identification no. 1

Identification no. 2
l3m1m2
Identification no. 1

Identification no. 2
m3
Identification no. 1

Identification no. 2
m4m5sFor aluminum profiles with grid size
Identification no. 1


Identification no. 2
504,22233,518,5409,511715,58,9522030
684,2325121,555111114339,5723040 / 45
805,2-4924,565-11-3111,572-40 / 45

Build & Price

Material

Length l1
Type

Identification no.


Finish
Material

Length l1
Type

Identification no.


Finish

Selected Part (How to order)

Total (net)
3,09
plus VAT 0,59 €
gross 3,68 €
In stock
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 4490.1-A4-50-L-1-GSGN 4490.1-A4-50-L-2-GSGN 4490.1-A4-68-L-1-GSGN 4490.1-A4-68-L-2-GSGN 4490.1-A4-80-L-2-GS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.