GN 509.3 Spring Rings Retainers for Ball Transfer Units GN 509 / GN 509.1

Type: A - Clamp spring washer

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Clamp spring washers GN 509.3, type A allow ball transfers units to be mounted and removed from the installation side.

Retaining rings GN 509.3, type B are mounted from the back. Ball transfers units mounted this way can no longer be dismantled. No restrictions exist with respect to sheet metal thickness.

Specification

  • Type A
    Spring steel
    Stainless steel

  • Type B
    Spring steel
    Zinc plated

RoHS

Hide technical drawing
GN 509.3 Spring Rings, Retainers for Ball Transfer Units GN 509 / GN 509.1 sketch

Article options / Table

Type

AClamp spring washer
BRetaining ring
Show / Hide columns
Typed1d2d3d4
min.
s1s2for ball transfer units GN 509 / GN 509.1
Size
A31-25 -0,2-2 ... 3-15
A44-37,3 -0,3-2 ... 4-22
A55-46,7 -0,3-2 ... 4-30
B-36-22,2-0 ... ∞12
B-38-24,2-0 ... ∞15

Build & Price

d1
d2
Type


d1
d2
Type


Selected Part (How to order)

Total (net)
1,33
plus VAT 0,25 €
gross 1,58 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182100
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 509.3-31-AGN 509.3-44-AGN 509.3-55-AGN 509.3-36-BGN 509.3-38-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.